EAXX,EAXXH,EAXXA - juanzhibaofucitie
SRD-FA
SRD-FA
t9
Powered by
CAD모델 선택
{srdfaa/fagczih/t9/xlj_1628_2.prj},{NB=EAXXA12},{CODE=EAXXA},{TYPE=wailuowen},{MAT2=yimileijuanzhi},{MAT1=SUS304},{MAT3=nvcitie},{HARD=xiaoshiyingduA70},{C=80°C},{D=12},{MXP=M6X1.0},{L=16},{LL1=10},{LL2=4},{F=2},{W=10},{R=2},{M=10},{N=6.5\{0.66\}},{GS=2900~3100},{LINK=https://www.srdfaa.com/product/1141603221483.html},{LW=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
xinghao
ⁿ/ₐ
MAT2
juanzhi caizhi
ⁿ/ₐ
MAT1
gudingzhuo caizhi
ⁿ/ₐ
MAT3
citie caizhi
ⁿ/ₐ
HARD
juanzhi yingdu
ⁿ/ₐ
C
nairewendu
[°C]
D
[mm]
MXP
cuya
ⁿ/ₐ
L
[mm]
LL1
ℓ1
[mm]
LL2
ℓ2
[mm]
F
[mm]
W
[mm]
R
[mm]
M
[mm]
N
xiyingli
[N]
GS
biaomiancitongmidu
ⁿ/ₐ
EAXX10
EAXX
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
10
M5X0.8
16
10
4
1
8
1
7
4.0{0.4}
3000~3200
EAXX12
EAXX
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
12
M6X1.0
16
10
4
2
10
2
10
6.5{0.66}
2900~3100
EAXX16
EAXX
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
16
M8X1.25
18
11
5
2
14
2
12
8.0{0.81}
2700~2900
EAXX20
EAXX
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
20
M10X1.5
20
13
6
2
17
3
14
17.7{1.8}
2600~2800
EAXX25
EAXX
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
25
M10X1.5
22
15
8
2
22
3
14
35.0{3.56}
2900~3100
EAXXA10
EAXXA
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA70
80°C
10
M5X0.8
16
10
4
1
8
1
7
4.0{0.4}
3000~3200
EAXXA12
EAXXA
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA70
80°C
12
M6X1.0
16
10
4
2
10
2
10
6.5{0.66}
2900~3100
EAXXA16
EAXXA
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA70
80°C
16
M8X1.25
18
11
5
2
14
2
12
8.0{0.81}
2700~2900
EAXXA20
EAXXA
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA70
80°C
20
M10X1.5
20
13
6
2
17
3
14
17.7{1.8}
2600~2800
EAXXA25
EAXXA
wailuowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA70
80°C
25
M10X1.5
22
15
8
2
22
3
14
35.0{3.56}
2900~3100
EAXXH10
EAXXH
neiluowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
10
M4X0.7
15
9
4
0
8
1
0
4.0{0.4}
3000~3200
EAXXH12
EAXXH
neiluowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
12
M4X0.7
15
9
4
0
10
2
0
6.5{0.66}
2900~3100
EAXXH16
EAXXH
neiluowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
16
M5X0.8
17
10
5
0
14
2
0
8.0{0.81}
2700~2900
EAXXH20
EAXXH
neiluowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
20
M5X0.8
17
10
5
0
17
3
0
17.7{1.8}
2600~2800
EAXXH25
EAXXH
neiluowen
yimileijuanzhi
SUS304
nvcitie
xiaoshiyingduA90
80°C
25
M6X1.0
18
11
6
0
22
3
0
35.0{3.56}
2900~3100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청