DCBPS - Ball lock pin-spring type-ejector type
SRD-FA
SRD-FA
t10
Powered by
CAD모델 선택
{srdfaa/fagczih/t10/plunger1242-1.prj},{NB=DCBPS8-25},{CODE=DCBPS},{QTMAT=SUS440C},{QTHAR=HRC55~},{XMAT=S45C},{XSUR=wdjdn},{SBMAT=SUM22},{SBSUR=wdjdn},{HMAT=SWRH},{HSUR=dn},{B=8},{L=25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
Code
ⁿ/ₐ
QTMAT
Ball head material
ⁿ/ₐ
QTHAR
Ball head hardness
ⁿ/ₐ
XMAT
Pin material
ⁿ/ₐ
XSUR
Pin surface treatment
ⁿ/ₐ
SBMAT
Handle material
ⁿ/ₐ
SBSUR
Handle surface treatment
ⁿ/ₐ
HMAT
Ring material
ⁿ/ₐ
HSUR
Ring surface treatment
ⁿ/ₐ
B
[mm]
B1
[mm]
LL1
ℓ
[mm]
D
[mm]
LL2
ℓ
[mm]
E
[mm]
PKMT
Recommended size of matching hole
ⁿ/ₐ
CZZL
Resistance during disassembly
[N]
XBFZ
Pin shear load
[kN]
WT
weight
[g]
DCBPS5-30
DCBPS
SUS440C
HRC55~
S45C
Electroless nickel platin...
SUM22
Electroless nickel platin...
SWRH
Nickel plated
5
5.5
6
11
22.0
25
5/+0.07/0
9
5
19~22
DCBPS6-25
DCBPS
SUS440C
HRC55~
S45C
Electroless nickel platin...
SUM22
Electroless nickel platin...
SWRH
Nickel plated
6
7.0
7
11
22.0
25
6/+0.07/0
9
7
21~28
DCBPS8-25
DCBPS
SUS440C
HRC55~
S45C
Electroless nickel platin...
SUM22
Electroless nickel platin...
SWRH
Nickel plated
8
9.5
8
11
22.0
25
8/+0.09/0
9
13
27~58
DCBPS10-25
DCBPS
SUS440C
HRC55~
S45C
Electroless nickel platin...
SUM22
Electroless nickel platin...
SWRH
Nickel plated
10
12.0
9
16
27.0
25
10/+0.09/0
20
20
59~105
DCBPS12-60
DCBPS
SUS440C
HRC55~
S45C
Electroless nickel platin...
SUM22
Electroless nickel platin...
SWRH
Nickel plated
12
14.5
10
16
27.0
25
12/+0.11/0
30
29
73~135
DCBPS16-60
DCBPS
SUS440C
HRC55~
S45C
Electroless nickel platin...
SUM22
Electroless nickel platin...
SWRH
Nickel plated
16
19.0
14
19
32.0
25
16/+0.11/0
50
51
159~237
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PBPLS-NI - Lock Pins with Stainless Steel Pawl - Ring type
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
KPA - Ball Lock Pins - Spring Type
SAMLO
24.03.2023
BLPS,SBLPS - Ball Lock Pins -Spring Type- L Selectable
Misumi
19.09.2023
K0772 - Locking pins with axial lock
KIPP
27.05.2024
LPFB - 球头锁紧销 弹簧型
A&T-3D Gallery
24.04.2024
SPR-250N - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
07.08.2014
03415-05 - Ball lock pins, stainless steel lockable
norelem
30.05.2024
BN 48634 - Dowel pins, Steel, Case Hardened, Plain Finish (ASME B18.8.2)
Bossard Inch
29.11.2018
PBPL - Lock Pins with Stainless Steel Pawl - Ring type
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
BLK01_03 - Lock pin
Yiheda 3D Electronic Gallery
09.05.2024
BLPF - Ball Lock Pins -Spring Type- L Dimension Configurable
Misumi
19.09.2023
AAB196 - Ball head locking pin handle plunger
YDFA
18.06.2024
B0087 - Locking pins with key ring
Blohm
03.06.2024
HPR - Pull Ring Hand Retractable Plungers - Locking Type
Harcourt
02.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청