카탈로그: SKF
생성됨: 20.01.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AFC 101 103 - ROLLER BEARING UNITS WITH A FLANGED HOUSING
SKF
Bearings units and housings
Bearing units
Roller bearing units with a flanged housing
Powered by
CAD모델 선택
{skf/bearings_units_and_housings/bearing_units/roller_bearing_units_with_a_flanged_housing/afc_101_103.prj},{NB=SKF_F4BR 308-SRB-CLE-Y_B 9694 G},{ECD=115.094},{DESIGNATION=F4BR 308-SRB-CLE-Y},{OLDDES2=F},{LOCKING=SKF ConCentra},{SEALING=Labyrinth seal},{BPOS=Non-locating},{DDA=88.9},{DD2=119.9896},{A=77.7875},{A1=83.34375},{A3=},{A5=42.06875},{A6=28.575},{B=85.725},{AA=2.38125},{J=241.3},{L=282.575},{N1=20.6375},{SS=44.45},{S=0.79375},{D1=},{LOAD1=325.16500007551},{LOAD2=375.42990432794},{LOAD3=},{SPEED2=},{SPEED2X=},{SPEED2XX=},{PAA=},{DM=124.968},{BEARING=ABSY 22218-308},{EC=B 9694 G},{MASS=17.199824},{HOUSING=},{G=19.05},{NOAB=4},{SCREW=},{SCREWX=},{NOSS=7},{GREASE=},{TTFSS=7.9089380319323},{ENDCOVER=B 9694 G}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DESIGNATION
Designation
ⁿ/ₐ
LOCKING
Locking method
ⁿ/ₐ
SEALING
Sealing solution
ⁿ/ₐ
BPOS
Bearing position
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
A
A - Housing height
[mm]
A1
A1 - Overall unit width
[mm]
J
J - Bolt pitch diameter
[mm]
L
L - Housing outside diameter
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SPEED2
Limiting speed
[r/min]
SKF_F4BR 115-SRB-SRE
F4BR 115-SRB-SRE
Set screws
Radial lip seal
Non-locating
49.2125
57.15
75.40625
146.05
177.8
84.51621068994
100.08498634335
SKF_F4BR 200-SRB-SLE
F4BR 200-SRB-SLE
Set screws
Labyrinth seal
Non-locating
50.8
57.15
75.40625
146.05
177.8
84.51621068994
100.08498634335
SKF_F4BR 215-SRB-SRE
F4BR 215-SRB-SRE
Set screws
Radial lip seal
Non-locating
74.6125
73.025
97.63125
200.025
241.3
157.91186734173
208.17677159417
SKF_F3BR 108-SRB-SGE
F3BR 108-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
38.1
52.3875
71.4375
127
158.75
73.840478813316
81.402455559258
SKF_F4BR 215-SRB-SGE
F4BR 215-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
74.6125
73.025
97.63125
200.025
241.3
157.91186734173
208.17677159417
SKF_F3BR 107-SRB-SGE
F3BR 107-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
36.5125
52.3875
71.4375
127
158.75
73.840478813316
81.402455559258
SKF_F4BR 308-SRB-SLE
F4BR 308-SRB-SLE
Set screws
Labyrinth seal
Non-locating
88.9
77.7875
107.95
241.3
282.575
253.10380990829
339.84413140586
SKF_F4BR 207-SRB-SLE
F4BR 207-SRB-SLE
Set screws
Labyrinth seal
Non-locating
61.9125
65.0875
88.10625
171.45
206.375
148.12577978816
182.82190838719
SKF_F3BR 108-SRB-SRE
F3BR 108-SRB-SRE
Set screws
Radial lip seal
Non-locating
38.1
52.3875
71.4375
127
158.75
73.840478813316
81.402455559258
SKF_F4BR 112-SRB-SLE
F4BR 112-SRB-SLE
Set screws
Labyrinth seal
Non-locating
44.45
57.15
75.40625
139.7
171.45
76.954233943998
88.074787982148
SKF_F4BR 208-SRB-SRE
F4BR 208-SRB-SRE
Set screws
Radial lip seal
Non-locating
63.5
65.0875
88.10625
171.45
206.375
148.12577978816
182.82190838719
SKF_F4BR 300-SRB-SRE
F4BR 300-SRB-SRE
Set screws
Radial lip seal
Non-locating
76.2
73.025
97.63125
200.025
241.3
157.91186734173
208.17677159417
SKF_F4BR 208-SRB-SGE
F4BR 208-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
63.5
65.0875
88.10625
171.45
206.375
148.12577978816
182.82190838719
SKF_F4BR 212-SRB-SRE
F4BR 212-SRB-SRE
Set screws
Radial lip seal
Non-locating
69.85
73.025
97.63125
200.025
241.3
157.91186734173
208.17677159417
SKF_F4BR 111-SRB-SLE
F4BR 111-SRB-SLE
Set screws
Labyrinth seal
Non-locating
42.8625
57.15
75.40625
139.7
171.45
76.954233943998
88.074787982148
SKF_F3BR 107-SRB-SRE
F3BR 107-SRB-SRE
Set screws
Radial lip seal
Non-locating
36.5125
52.3875
71.4375
127
158.75
73.840478813316
81.402455559258
SKF_F4BR 212-SRB-SGE
F4BR 212-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
69.85
73.025
97.63125
200.025
241.3
157.91186734173
208.17677159417
SKF_F4BR 115-SRB-SGE
F4BR 115-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
49.2125
57.15
75.40625
146.05
177.8
84.51621068994
100.08498634335
SKF_F4BR 203-SRB-SLE
F4BR 203-SRB-SLE
Set screws
Labyrinth seal
Non-locating
55.5625
60.325
81.75625
161.925
196.85
99.640164181824
117.87787280439
SKF_F4BR 211-SRB-SLE
F4BR 211-SRB-SLE
Set screws
Labyrinth seal
Non-locating
68.2625
73.025
97.63125
200.025
241.3
157.91186734173
208.17677159417
SKF_F4BR 207-SRB-SRE
F4BR 207-SRB-SRE
Set screws
Radial lip seal
Non-locating
61.9125
65.0875
88.10625
171.45
206.375
148.12577978816
182.82190838719
SKF_F4BR 208-SRB-SLE
F4BR 208-SRB-SLE
Set screws
Labyrinth seal
Non-locating
63.5
65.0875
88.10625
171.45
206.375
148.12577978816
182.82190838719
SKF_F4BR 200-SRB-SGE
F4BR 200-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
50.8
57.15
75.40625
146.05
177.8
84.51621068994
100.08498634335
SKF_F4BR 115-SRB-SLE
F4BR 115-SRB-SLE
Set screws
Labyrinth seal
Non-locating
49.2125
57.15
75.40625
146.05
177.8
84.51621068994
100.08498634335
SKF_F4BR 308-SRB-SRE
F4BR 308-SRB-SRE
Set screws
Radial lip seal
Non-locating
88.9
77.7875
107.95
241.3
282.575
253.10380990829
339.84413140586
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청