카탈로그: SKF
생성됨: 20.01.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AFC 021 AFP 021-031 - Round and triangular flanged housings for Y-bearing
SKF
Bearings units and housings
Bearing units
Ball bearing units
Y-housings
Powered by
CAD모델 선택
{skf/bearings_units_and_housings/bearing_units/ball_bearing_units/y-housings/afc_021_afp_021-031.prj},{NB=SKF_FYC 508},{PRODUCTID=212800508},{DESIGNATION=FYC 508},{D=80.000},{DB=100.100},{A=35.500},{A1=9.000},{A2=21.000},{A3=10.000},{J=120.000},{J1=84.900},{L=145.000},{N=14.000},{H=145.000},{H1=MIN},{RG=1/4-28 UNF},{R1=17.000},{DAA=100},{DN=6.500},{SWN=7.000},{GN=1/4-28 SAE-LT},{MASS=1.300},{HOUSING=FYC 508},{G=12.000},{GIN=0.500},{NOABH=},{PPATH=round_and_triangular_flanged_housings_parts/afc_021_afp_021-031_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
DESIGNATION
Designation
ⁿ/ₐ
D
D - Diameter of spherical seat
[mm]
DB
Db - External diameter
[mm]
A
A - Overall height
[mm]
A1
A1 - Top width
[mm]
A2
A2 - Spherical seat center height
[mm]
A3
A3 - Height of spherical seat centre
[mm]
J
J - Distance between attachment bolts
[mm]
J1
J1 - Width of attachment bolt hole
[mm]
L
L - Overall width
[mm]
N
N - Length of attachment bolt hole
[mm]
H
H - Overall width - PT
[mm]
H1
H1 - Centre height
[mm]
RG
RG - Housing thread for grease fitting
ⁿ/ₐ
R1
R1 - Axial position of the housing thread
[mm]
DAA
Da - Centering diameter
ⁿ/ₐ
DN
DN - Diameter of head sphere of grease fitting
[mm]
SWN
SWN - Hexagonal key size for the grease fitting
[mm]
GN
GN - Thread of the grease fitting
ⁿ/ₐ
MASS
Mass housing
[kg]
G
G - Recommended diameter for attachment bolts
[mm]
GIN
G - Recommended diameter for attachment bolts
[인치]
PF 52
PF 52
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
95.000
0.000
0.000
0.000
0.000
0.000
0.000
PF 47
PF 47
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
90.000
0.000
0.000
0.000
0.000
0.000
0.000
PFD 40
PFD 40
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
81.000
29.000
0.000
0.000
0.000
0.000
0.000
0.000
PF 85
PF 85
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
149.000
0.000
0.000
0.000
0.000
0.000
0.000
PF 40
PF 40
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
81.000
0.000
0.000
0.000
0.000
0.000
0.000
PFD 52
PFD 52
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
95.000
34.000
0.000
0.000
0.000
0.000
0.000
0.000
FYC 509
FYC 509
85.000
106.100
37.500
14.000
22.000
12.000
132.000
93.300
160.000
16.000
160.000
1/4-28 UNF
21.000
105
6.500
7.000
1/4-28 SAE-LT
1.950
14.000
0.563
FYC 504
FYC 504
47.000
61.000
25.500
7.000
15.000
5.000
78.000
55.200
100.000
12.000
100.000
1/4-28 UNF
14.500
62
6.500
7.000
1/4-28 SAE-LT
0.530
10.000
0.375
PFD 47
PFD 47
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
90.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
PF 62
PF 62
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
112.000
0.000
0.000
0.000
0.000
0.000
0.000
PFD 62
PFD 62
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
112.000
38.000
0.000
0.000
0.000
0.000
0.000
0.000
FYC 508
FYC 508
80.000
100.100
35.500
9.000
21.000
10.000
120.000
84.900
145.000
14.000
145.000
1/4-28 UNF
17.000
100
6.500
7.000
1/4-28 SAE-LT
1.300
12.000
0.500
FYC 506
FYC 506
62.000
81.100
31.000
8.000
18.000
8.000
100.000
70.700
125.000
12.000
125.000
1/4-28 UNF
16.500
80
6.500
7.000
1/4-28 SAE-LT
0.950
10.000
0.375
FYC 511
FYC 511
100.000
127.100
43.000
15.000
25.000
12.000
150.000
106.100
185.000
19.000
185.000
1/4-28 UNF
24.500
125
6.500
7.000
1/4-28 SAE-LT
3.000
16.000
0.625
FYC 507
FYC 507
72.000
90.100
33.500
9.000
19.000
8.000
110.000
77.800
135.000
14.000
135.000
1/4-28 UNF
17.000
90
6.500
7.000
1/4-28 SAE-LT
1.150
12.000
0.500
FYC 513
FYC 513
120.000
152.100
50.000
15.000
30.000
14.000
170.000
120.200
205.000
19.000
205.000
1/4-28 UNF
24.500
145
6.500
7.000
1/4-28 SAE-LT
3.850
16.000
0.625
PF 90
PF 90
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
155.000
0.000
0.000
0.000
0.000
0.000
0.000
FYC 505
FYC 505
52.000
70.000
27.000
7.000
16.000
6.000
90.000
63.600
115.000
12.000
115.000
1/4-28 UNF
16.000
70
6.500
7.000
1/4-28 SAE-LT
0.750
10.000
0.375
PF 80
PF 80
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
148.000
0.000
0.000
0.000
0.000
0.000
0.000
FYC 510
FYC 510
90.000
113.100
39.500
14.000
22.000
12.000
138.000
97.600
165.000
16.000
165.000
1/4-28 UNF
22.000
110
6.500
7.000
1/4-28 SAE-LT
2.150
14.000
0.563
PFD 72
PFD 72
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
122.000
45.000
0.000
0.000
0.000
0.000
0.000
0.000
PF 72
PF 72
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
122.000
0.000
0.000
0.000
0.000
0.000
0.000
FYC 512
FYC 512
110.000
137.100
48.000
15.000
29.000
12.000
160.000
113.100
195.000
19.000
195.000
1/4-28 UNF
24.500
135
6.500
7.000
1/4-28 SAE-LT
3.450
16.000
0.625
PFD 80
PFD 80
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
148.000
53.000
0.000
0.000
0.000
0.000
0.000
0.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청