DIN 7990 - FN 115 - 4.6, feuerverzinkt - Hexagon bolts without nut for steel structures
SFS Group Schweiz AG
2 Sechskant Stahl
hv_stahlbauschrauben
DIN 7990
Steel
Powered by
CAD모델 선택
{sfs_unimarket/sechskant_stahl/hv_stahlbauschrauben/din_7990/st/din_7990_tzn_fn115.prj},{NB=SFS FN 115 308936 Sechskantschraube DIN 7990 Stahl 4.6 feuerverzinkt M16x100},{ARTNR=308936},{WERKSTOFF=Stahl},{GUETE=4.6},{OBERFLAECHE=feuerverzinkt},{VERPACKUNG=25},{SFSNR=115},{D=16.000},{D3=13.546},{P=2.000},{L=100.000},{S=24.000},{DS=16.000},{DW=22.000},{K=10.000},{R=0.600},{LS=73.000},{LG=79.000},{C=0.800},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
S
Width across flats
[mm]
DS
Diameter of the unthreaded shank
[mm]
DW
Diameter of the bearing face
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
SFS FN 115 301865 Sechska...
301865
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
30.000
17.750
19.000
12.000
17.200
8.000
0.600
7.000
12.250
0.600
SFS FN 115 306756 Sechska...
306756
Stahl
4.6
feuerverzinkt
100
115
12.000
9.853
1.750
30.000
17.750
19.000
12.000
17.200
8.000
0.600
7.000
12.250
0.600
SFS FN 115 301866 Sechska...
301866
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
35.000
17.750
19.000
12.000
17.200
8.000
0.600
12.000
17.250
0.600
SFS FN 115 306757 Sechska...
306757
Stahl
4.6
feuerverzinkt
100
115
12.000
9.853
1.750
35.000
17.750
19.000
12.000
17.200
8.000
0.600
12.000
17.250
0.600
SFS FN 115 301867 Sechska...
301867
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
40.000
17.750
19.000
12.000
17.200
8.000
0.600
17.000
22.250
0.600
SFS FN 115 306758 Sechska...
306758
Stahl
4.6
feuerverzinkt
100
115
12.000
9.853
1.750
40.000
17.750
19.000
12.000
17.200
8.000
0.600
17.000
22.250
0.600
SFS FN 115 301868 Sechska...
301868
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
45.000
17.750
19.000
12.000
17.200
8.000
0.600
22.000
27.250
0.600
SFS FN 115 306759 Sechska...
306759
Stahl
4.6
feuerverzinkt
100
115
12.000
9.853
1.750
45.000
17.750
19.000
12.000
17.200
8.000
0.600
22.000
27.250
0.600
SFS FN 115 301869 Sechska...
301869
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
50.000
17.750
19.000
12.000
17.200
8.000
0.600
27.000
32.250
0.600
SFS FN 115 306760 Sechska...
306760
Stahl
4.6
feuerverzinkt
100
115
12.000
9.853
1.750
50.000
17.750
19.000
12.000
17.200
8.000
0.600
27.000
32.250
0.600
SFS FN 115 301870 Sechska...
301870
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
55.000
17.750
19.000
12.000
17.200
8.000
0.600
32.000
37.250
0.600
SFS FN 115 306761 Sechska...
306761
Stahl
4.6
feuerverzinkt
100
115
12.000
9.853
1.750
55.000
17.750
19.000
12.000
17.200
8.000
0.600
32.000
37.250
0.600
SFS FN 115 132113 Sechska...
132113
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
60.000
17.750
19.000
12.000
17.200
8.000
0.600
37.000
42.250
0.600
SFS FN 115 306762 Sechska...
306762
Stahl
4.6
feuerverzinkt
100
115
12.000
9.853
1.750
60.000
17.750
19.000
12.000
17.200
8.000
0.600
37.000
42.250
0.600
SFS FN 115 132114 Sechska...
132114
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
65.000
17.750
19.000
12.000
17.200
8.000
0.600
42.000
47.250
0.600
SFS FN 115 132115 Sechska...
132115
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
70.000
17.750
19.000
12.000
17.200
8.000
0.600
47.000
52.250
0.600
SFS FN 115 308934 Sechska...
308934
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
70.000
17.750
19.000
12.000
17.200
8.000
0.600
47.000
52.250
0.600
SFS FN 115 132116 Sechska...
132116
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
75.000
17.750
19.000
12.000
17.200
8.000
0.600
52.000
57.250
0.600
SFS FN 115 132117 Sechska...
132117
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
80.000
17.750
19.000
12.000
17.200
8.000
0.600
57.000
62.250
0.600
SFS FN 115 308935 Sechska...
308935
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
80.000
17.750
19.000
12.000
17.200
8.000
0.600
57.000
62.250
0.600
SFS FN 115 132119 Sechska...
132119
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
90.000
17.750
19.000
12.000
17.200
8.000
0.600
67.000
72.250
0.600
SFS FN 115 132120 Sechska...
132120
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
100.000
17.750
19.000
12.000
17.200
8.000
0.600
77.000
82.250
0.600
SFS FN 115 144779 Sechska...
144779
Stahl
4.6
feuerverzinkt
50
115
12.000
9.853
1.750
110.000
17.750
19.000
12.000
17.200
8.000
0.600
87.000
92.250
0.600
SFS FN 115 301871 Sechska...
301871
Stahl
4.6
feuerverzinkt
25
115
16.000
13.546
2.000
35.000
21.000
24.000
16.000
22.000
10.000
0.600
8.000
14.000
0.800
SFS FN 115 306763 Sechska...
306763
Stahl
4.6
feuerverzinkt
50
115
16.000
13.546
2.000
35.000
21.000
24.000
16.000
22.000
10.000
0.600
8.000
14.000
0.800
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청