카탈로그: SCHNEEBERGER
생성됨: 01.01.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
MR-30 - Monorail MR 30 (4S)
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Profiled guideway
MONORAIL MR / rollers
Powered by
CAD모델 선택
{schneeberger/linear_profilschienen/profilschienen/monorail_mr/mr_30_asmtab.prj},{NB=1xMR S 30-N-G0-KC-R1-147-13.5-13.5-CN 1xMR W 30-C-G0-V1-R1-CN-S99-LN-(-)},{BG=30},{L4=40.000},{A=45.000},{A1=28.0},{A2=28},{A3=14.5},{B=60.000},{B1=28.000},{B2=16.000},{C3=9.000},{C4=22.000},{C7=22.000},{J=38.500},{J1=28.000},{L=108.000},{L1=40.000},{L2=0.000},{L6=70.000},{L9=172.200},{L11=79.700},{N=40.000},{O=8.000},{C0=74900},{C100=39500},{M0Q=1332},{M0L=966},{MQ=702},{ML=510},{GEW=0.900},{L3MAX=6000},{LW=76.000},{L3MAX1=6000.000},{VERS1=3},{F2=15.000},{ASSIPRODUCT=1},{VER=2},{TYP=MR 30-C},{GER=KC, Standard},{C1=9},{GWA=0.9},{L3=147},{ABSTREIF=},{ANZAHL=1},{SCHIENENFORM=N},{SCHIENE=},{GG=G0},{BES=CN},{VS=V1},{RF=R1},{SS=S99},{SA=LN},{AMS= },{L5=13.50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
TYP
Typ
ⁿ/ₐ
BG
ⁿ/ₐ
GER
ⁿ/ₐ
L4
Spacing of fixing holes
[mm]
L10
Position of last fixing hole
[mm]
A
System height
[mm]
B
Carriage width
[mm]
B1
Rail width
[mm]
B2
Distance between locating surfaces
[mm]
C1
Position of center front lube hole
[mm]
C3
Position of lateral lube hole
[mm]
C4
Position of lateral lube hole
[mm]
C7
Position of top lube hole
[mm]
J
Carriage height
[mm]
J1
Rail height
[mm]
L
Carriage length
[mm]
L1
Exterior fixing hole spacing
[mm]
L2
Interior fixing hole spacing
[mm]
L6
Steel body length
[mm]
N
Lateral fixing hole spacing
[mm]
O
Reference face height
[mm]
C0
Static load capacity
[Nm]
C100
dynamic load capacity
[Nm]
M0Q
static cross moment capacity
[Nm]
M0L
static longitudinal moment capacity
[Nm]
MQ
dynamic cross moment capacity
[Nm]
ML
dynamic longitudinal moment capacity
[Nm]
GEW
Weight
[kg]
GS
Rail weight
[kg/m]
ASSIPRODUCT
ⁿ/ₐ
1xMR S 30-N-G0-KC-R1-147-...
MR 30-A
30
KC, Standard
40.000
13.500
42.000
90.000
28.000
31.000
6
6.000
16.000
16.000
35.500
28.000
108.000
52.000
44.000
70.000
72.000
8.000
74900
39500
1332
966
702
510
1.100
4.600
1
1xMR S 30-N-G0-KC-R1-147-...
MR 30-B
30
KC, Standard
40.000
13.500
42.000
90.000
28.000
31.000
6
6.000
26.500
26.500
35.500
28.000
129.000
52.000
44.000
91.000
72.000
8.000
98500
48900
1751
1614
869
801
1.500
4.600
1
1xMR S 30-N-G0-KC-R1-147-...
MR 30-C
30
KC, Standard
40.000
13.500
45.000
60.000
28.000
16.000
9
9.000
22.000
22.000
38.500
28.000
108.000
40.000
0.000
70.000
40.000
8.000
74900
39500
1332
966
702
510
0.900
4.600
1
1xMR S 30-N-G0-KC-R1-147-...
MR 30-D
30
KC, Standard
40.000
13.500
45.000
60.000
28.000
16.000
9
9.000
22.500
22.500
38.500
28.000
129.000
60.000
0.000
91.000
40.000
8.000
98500
48900
1751
1614
869
801
1.200
4.600
1
1xMR S 30-N-G0-KC-R1-147-...
MR 30-F
30
KC, Standard
40.000
13.500
42.000
60.000
28.000
16.000
6
6.000
22.000
22.000
35.500
28.000
108.000
40.000
0.000
70.000
40.000
8.000
74900
39500
1332
966
702
510
0.800
4.600
1
1xMR S 30-N-G0-KC-R1-147-...
MR 30-G
30
KC, Standard
40.000
13.500
42.000
60.000
28.000
16.000
6
6.000
22.500
22.500
35.500
28.000
129.000
60.000
0.000
91.000
40.000
8.000
98500
48900
1751
1614
869
801
1.000
4.600
1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청