카탈로그: Royme
생성됨: 08.11.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CBGV - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD모델 선택
{royme/die_guiding/03_bushes/guide_bush_cbgv.prj},{NB=CBGV.30x60},{D1=30},{D2=48},{D3=53},{D4=58},{L1=30},{L2=5.0},{R=34.0},{L=60},{MAT=Bronze + graphite},{HAR=HB > 190},{LX=60,80},{INFO=Assembly recommendation:D1 ≤ 63 = 3 x BRE 6 + TCI M6x15;D1 = 80 = 3 x BRE 8 / BREA 8 + TCI M8x20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CBGV.15x50
CBGV.15x50
15
28
30
34
20
5.0
21.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.16x50
CBGV.16x50
16
28
30
34
20
5.0
21.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.18x60
CBGV.18x60
18
32
34
38
25
5.0
23.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.19x60
CBGV.19x60
19
32
34
38
25
5.0
23.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.24x60
CBGV.24x60
24
40
43
48
30
5.0
29.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.25x60
CBGV.25x60
25
40
43
48
30
5.0
29.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.30x60
CBGV.30x60
30
48
53
58
30
5.0
34.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.32x60
CBGV.32x60
32
48
53
58
30
5.0
34.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.40x65
CBGV.40x65
40
58
66
72
35
5.0
41.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.42x65
CBGV.42x65
42
58
66
72
35
5.0
41.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.50x75
CBGV.50x75
50
68
77
82
45
5.0
46.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.52x75
CBGV.52x75
52
68
77
82
45
5.0
46.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.60x115
CBGV.60x115
60
85
90
95
50
5.0
52.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.63x115
CBGV.63x115
63
85
90
95
50
5.0
52.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGV.80x125
CBGV.80x125
80
100
112
120
55
6.5
65.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청