slovenčina
English
IN/INV-DGBX/DG - Swivel castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-DG
Powered by
CAD모델 선택
{rollenbau/4_stainless_steel_castors/series_in/in_dg/in_dgbx_dg_asmtab.prj},{NB=IN 125 DGBX},{ORDERNO=IN 125 DGBX},{WDAB=125x38},{LC=110},{H=155},{TP=135x110},{HS=105x80},{HD=11},{SR=112.5},{WB=Roller bearing},{VER=1},{BODY=IN 125 40},{SHAFT=IN 125 40},{WHEEL=125 DGBX 12},{BD=12.000},{PD=80.000},{PPATH=in_dgbx_dg_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
IN 80 DGBX
IN 80 DGBX
80x25
55
100
105x85
80x60
9
80.0
Roller bearing
IN 80 DG
IN 80 DG
80x25
55
100
105x85
80x60
9
80.0
Nylon plain bearing
INV 100 DGBX
INV 100 DGBX
100x30
85
125
135x110
105x80
11
100.0
Roller bearing
IN 100 DGBX
IN 100 DGBX
100x30
85
125
135x110
105x80
11
95.0
Roller bearing
INV 100 DG
INV 100 DG
100x30
85
125
135x110
105x80
11
100.0
Nylon plain bearing
IN 100 DG
IN 100 DG
100x30
85
125
135x110
105x80
11
95.0
Nylon plain bearing
IN 125 DGBX
IN 125 DGBX
125x38
110
155
135x110
105x80
11
112.5
Roller bearing
IN 125 DG
IN 125 DG
125x38
110
155
135x110
105x80
11
112.5
Nylon plain bearing
IN 150 DGBX
IN 150 DGBX
150x40
150
180
135x110
105x80
11
125.0
Roller bearing
IN 150 DG
IN 150 DG
150x40
150
180
135x110
105x80
11
125.0
Nylon plain bearing
IN 160 DGBX
IN 160 DGBX
160x40
160
185
135x110
105x80
11
130.0
Roller bearing
IN 160 DG
IN 160 DG
160x40
160
185
135x110
105x80
11
130.0
Nylon plain bearing
IN 200 DGBX
IN 200 DGBX
200x50
230
230
135x110
105x80
11
160.0
Roller bearing
IN 200 DG
IN 200 DG
200x50
230
230
135x110
105x80
11
160.0
Nylon plain bearing
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청