카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTC1 - Pillar
Rigon
Blanking die-sets
Die sets
Die pillars
Powered by
CAD모델 선택
{rigon/93_trancia/a1/a2/rtc1.prj},{NB=RTC1 25X185},{IDNR=},{SIG=RTC1},{COD=RTC1 25X185},{D1=25},{L1=40},{L=185},{MAT=Acciaio 16 Ni 4 UNI 7846},{DS=61 - 63 HRC},{TR=Cementazione e tempera},{FIN=Rettifica e lappatura}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
L1
Length
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
TR
Heat treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RTC1 15X085
RTC1
RTC1 15X085
15
30
85
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 15X095
RTC1
RTC1 15X095
15
30
95
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 15X105
RTC1
RTC1 15X105
15
30
105
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 15X115
RTC1
RTC1 15X115
15
30
115
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 15X125
RTC1
RTC1 15X125
15
30
125
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 15X135
RTC1
RTC1 15X135
15
30
135
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 15X145
RTC1
RTC1 15X145
15
30
145
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 15X155
RTC1
RTC1 15X155
15
30
155
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X085
RTC1
RTC1 16X085
16
30
85
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X095
RTC1
RTC1 16X095
16
30
95
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X105
RTC1
RTC1 16X105
16
30
105
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X115
RTC1
RTC1 16X115
16
30
115
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X125
RTC1
RTC1 16X125
16
30
125
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X135
RTC1
RTC1 16X135
16
30
135
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X145
RTC1
RTC1 16X145
16
30
145
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 16X155
RTC1
RTC1 16X155
16
30
155
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X085
RTC1
RTC1 17X085
17
30
85
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X095
RTC1
RTC1 17X095
17
30
95
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X105
RTC1
RTC1 17X105
17
30
105
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X115
RTC1
RTC1 17X115
17
30
115
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X125
RTC1
RTC1 17X125
17
30
125
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X135
RTC1
RTC1 17X135
17
30
135
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X145
RTC1
RTC1 17X145
17
30
145
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X155
RTC1
RTC1 17X155
17
30
155
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
RTC1 17X170
RTC1
RTC1 17X170
17
30
170
Steel 16 Ni 4 UNI 7846
61 - 63 HRC
Hardening and tempering
Grinding and lapping
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청