카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
KRT - Screws with collar
Rigon
Accessories
Bolts
Screws
Powered by
CAD모델 선택
{rigon/90_accessori/a8/f3/krt.prj},{NB=KRT 10X090},{SIG=KRT},{COD=KRT 10X090},{FILETTO=M 10},{D1=15.0},{D2=23},{L1=15},{MATTUB=Acciaio speciale},{MATRON=Acciaio da cementazione},{TR=Sia il distanziale che la rondella vengono temperati},{RES=120-140},{NDM=10},{L2=110.000},{H1=7.500},{S=8.000},{T=6.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
FILETTO
Thread
ⁿ/ₐ
L
Length
[mm]
D1
d1
[mm]
D2
d2
[mm]
L1
[mm]
MATTUB
Tube material
ⁿ/ₐ
MATRON
Washer material
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
RES
[kg/mm²]
KRT 06X015
KRT
KRT 06X015
M 6
15
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X020
KRT
KRT 06X020
M 6
20
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X025
KRT
KRT 06X025
M 6
25
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X030
KRT
KRT 06X030
M 6
30
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X035
KRT
KRT 06X035
M 6
35
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X040
KRT
KRT 06X040
M 6
40
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X045
KRT
KRT 06X045
M 6
45
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X050
KRT
KRT 06X050
M 6
50
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X055
KRT
KRT 06X055
M 6
55
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X060
KRT
KRT 06X060
M 6
60
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X065
KRT
KRT 06X065
M 6
65
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X070
KRT
KRT 06X070
M 6
70
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X080
KRT
KRT 06X080
M 6
80
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X090
KRT
KRT 06X090
M 6
90
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X100
KRT
KRT 06X100
M 6
100
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 06X110
KRT
KRT 06X110
M 6
110
10.0
15
10
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X020
KRT
KRT 08X020
M 8
20
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X025
KRT
KRT 08X025
M 8
25
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X030
KRT
KRT 08X030
M 8
30
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X035
KRT
KRT 08X035
M 8
35
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X040
KRT
KRT 08X040
M 8
40
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X045
KRT
KRT 08X045
M 8
45
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X050
KRT
KRT 08X050
M 8
50
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X055
KRT
KRT 08X055
M 8
55
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
KRT 08X060
KRT
KRT 08X060
M 8
60
12.5
19
13
Special steel
Hardened steel
Both the spacer and the w...
120-140
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, bla...
Bossard Catalog
31.10.2023
RGR - Screw shank adjusted
Rigon
13.06.2024
RTB1 - Guide bushes
Rigon
13.06.2024
RTB13 - Guide bush for ball cage
Rigon
06.10.2023
EG - EG – nitrogen gas ejectors, threaded body
Bordignon
04.01.2023
RGPCI - Set screw allan head
Rigon
13.06.2024
EDF - Lowered nitrided cylindrical head ejector
Pedrotti
29.09.2021
Reference 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
G Ø 32 - Extra heavy load
Special Springs
22.05.2024
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
RV 1500 - Minimum height, maximum force
Special Springs
09.04.2024
244.16. - Spring and spacer unit
FIBRO
21.07.2023
2052.70. - Guide bush, Bronze with solid lubricant
FIBRO
22.11.2023
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
01.07.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청