카탈로그: PlaSteel
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0272 - Demountable long-term lubrication guide bush (with sintering slide) - RWZ70
PlaSteel
Ranco
Guiding items for Die Sets
Guidings italian standard
Powered by
CAD모델 선택
{ranco/ranco/guiding_items_for_die_sets/guidings_italian_standard/r0272.prj},{NB=R0272-04-0029},{COD=R0272-04-0029},{TYPE=RWZ 7051},{TYPEX=2},{D=32.000},{D1=45.000},{D2=53.000},{D3=48.000},{D4=50.000},{L=90.000},{L1=53.000},{L2=37.000},{P=31.500},{H6=45.000},{TOLH6=+0.016/0},{MAT=Acciaio trattato},{HD=HRC 40÷50}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
COD
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
H6
[mm]
D1
h5
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L
Length L
[mm]
L1
[mm]
L2
[mm]
P
[mm]
H6
[mm]
TOLH6
Tolerance
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
R0272-04-0001
R0272-04-0001
RWZ 7031
18.000
28.000
34.000
29.000
31.000
13.000
18.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0002
R0272-04-0002
RWZ 7032
18.000
28.000
34.000
29.000
50.000
13.000
37.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0003
R0272-04-0003
RWZ 7041
18.000
28.000
34.000
29.000
31.000
50.000
32.000
18.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0004
R0272-04-0004
RWZ 7051
18.000
28.000
34.000
29.000
31.000
70.000
43.000
27.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0005
R0272-04-0005
RWZ 7055
18.000
28.000
34.000
29.000
31.000
70.000
52.000
18.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0006
R0272-04-0006
RWZ 7031
19.000
28.000
34.000
29.000
31.000
13.000
18.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0007
R0272-04-0007
RWZ 7032
19.000
28.000
34.000
29.000
50.000
13.000
37.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0008
R0272-04-0008
RWZ 7041
19.000
28.000
34.000
29.000
31.000
50.000
32.000
18.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0009
R0272-04-0009
RWZ 7051
19.000
28.000
34.000
29.000
31.000
70.000
43.000
27.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0010
R0272-04-0010
RWZ 7055
19.000
28.000
34.000
29.000
31.000
70.000
52.000
18.000
20.500
28.000
+0.013/0
Treated steel
HRC 40÷50
R0272-04-0011
R0272-04-0011
RWZ 7031
24.000
38.000
44.000
39.000
36.000
13.000
23.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0012
R0272-04-0012
RWZ 7032
24.000
38.000
44.000
39.000
55.000
13.000
42.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0013
R0272-04-0013
RWZ 7041
24.000
38.000
44.000
39.000
41.000
55.000
32.000
23.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0014
R0272-04-0014
RWZ 7051
24.000
38.000
44.000
39.000
41.000
80.000
48.000
32.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0015
R0272-04-0015
RWZ 7055
24.000
38.000
44.000
39.000
41.000
80.000
57.000
23.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0016
R0272-04-0016
RWZ 7031
25.000
38.000
44.000
39.000
36.000
13.000
23.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0017
R0272-04-0017
RWZ 7032
25.000
38.000
44.000
39.000
55.000
13.000
42.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0018
R0272-04-0018
RWZ 7041
25.000
38.000
44.000
39.000
41.000
55.000
32.000
23.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0019
R0272-04-0019
RWZ 7051
25.000
38.000
44.000
39.000
41.000
80.000
48.000
32.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0020
R0272-04-0020
RWZ 7055
25.000
38.000
44.000
39.000
41.000
80.000
57.000
23.000
25.500
38.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0021
R0272-04-0021
RWZ 7031
30.000
45.000
53.000
48.000
43.000
13.000
30.000
31.500
45.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0022
R0272-04-0022
RWZ 7032
30.000
45.000
53.000
48.000
60.000
13.000
47.000
31.500
45.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0023
R0272-04-0023
RWZ 7041
30.000
45.000
53.000
48.000
50.000
60.000
34.000
26.000
31.500
45.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0024
R0272-04-0024
RWZ 7051
30.000
45.000
53.000
48.000
50.000
90.000
53.000
37.000
31.500
45.000
+0.016/0
Treated steel
HRC 40÷50
R0272-04-0025
R0272-04-0025
RWZ 7055
30.000
45.000
53.000
48.000
50.000
90.000
64.000
26.000
31.500
45.000
+0.016/0
Treated steel
HRC 40÷50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청