카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RHDMTXS EO - Non return valve
Parker
ERMETO Valves
Non return valves with Triple-Lok connections
Powered by
CAD모델 선택
{parker/o_ventile/03o_ruecks_t_lok/rhdmtxs.prj},{NB=EO Rueckschlagventil 24RHDMTXS},{ERMETO=24RHDMTXS},{BESTNR=24RHDMTXS},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt},{AD1=35, 38},{OD1=1 1/2},{AD2=35, 38},{OD2=1 1/2},{GEWT1=1 7/8-12UN},{NDMT1=47.6250},{KDMT1=45.1053},{TTYP1=12UN},{BB2=9.800},{DD1=35.080},{BB1=27.500},{GEWT2=1 7/8-12UN},{NDMT2=47.6250},{KDMT2=45.1053},{TTYP2=12UN},{C1=65},{ZOOM=2.000},{ZFACTOR=2.500},{C2=70},{L1=118.5},{DN=29.0},{WEIGHT=1.62200},{PNCF=210},{PNA3C=140},{XOMD=},{WERKSTOFFVIS=Stahl, verzinkt},{ERMETO2=24RHDMTXS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD1
Tube 1 O.D.
[mm]
OD1
Tube 1 O.D.
[Zoll]
AD2
Tube 2 O.D.
[mm]
OD2
Tube 2 O.D.
[Zöll]
GEWT1
Thread JIC SAE T1
ⁿ/ₐ
GEWT2
Thread JIC SAE T2
ⁿ/ₐ
C1
Width across flats
[mm]
C2
Width across flats
[mm]
L1
Length
[mm]
DN
Nominal diameter
[mm]
WEIGHT
Weight
[kg]
EO Non return valve 4RHDM...
4RHDMTXS
Steel, zinc yellow plated
6
1/4
6
1/4
7/16-20UNF
7/16-20UNF
19
19
52.5
3.5
0.06270
EO Non return valve 5RHDM...
5RHDMTXS
Steel, zinc yellow plated
8
5/16
8
5/16
1/2-20UNF
1/2-20UNF
22
24
59.5
5.5
0.11060
EO Non return valve 6RHDM...
6RHDMTXS
Steel, zinc yellow plated
10
3/8
10
3/8
9/16-18UNF
9/16-18UNF
24
27
61.5
7.5
0.13384
EO Non return valve 8RHDM...
8RHDMTXS
Steel, zinc yellow plated
12
1/2
12
1/2
3/4-16UNF
3/4-16UNF
27
32
69.5
9.5
0.21990
EO Non return valve 10RHD...
10RHDMTXS
Steel, zinc yellow plated
14, 15, 16
5/8
14, 15, 16
5/8
7/8-14UNF
7/8-14UNF
32
36
78.5
11.5
0.32990
EO Non return valve 12RHD...
12RHDMTXS
Steel, zinc yellow plated
18, 20
3/4
18, 20
3/4
1 1/16-12UN
1 1/16-12UN
41
46
87.5
15.0
0.52475
EO Non return valve 16RHD...
16RHDMTXS
Steel, zinc yellow plated
25
1
25
1
1 5/16-12UN
1 5/16-12UN
46
50
92.5
19.0
0.71860
EO Non return valve 20RHD...
20RHDMTXS
Steel, zinc yellow plated
28, 30, 32
1 1/4
28, 30, 32
1 1/4
1 5/8-12UN
1 5/8-12UN
60
60
105.5
24.0
1.22596
EO Non return valve 24RHD...
24RHDMTXS
Steel, zinc yellow plated
35, 38
1 1/2
35, 38
1 1/2
1 7/8-12UN
1 7/8-12UN
65
70
118.5
29.0
1.62200
EO Non return valve 4RHDM...
4RHDMTXSCF
Steel, zinc plated, chrom...
6
1/4
6
1/4
7/16-20UNF
7/16-20UNF
19
19
52.5
3.5
0.06800
EO Non return valve 5RHDM...
5RHDMTXSCF
Steel, zinc plated, chrom...
8
5/16
8
5/16
1/2-20UNF
1/2-20UNF
22
24
59.5
5.5
0.13240
EO Non return valve 6RHDM...
6RHDMTXSCF
Steel, zinc plated, chrom...
10
3/8
10
3/8
9/16-18UNF
9/16-18UNF
24
27
61.5
7.5
0.13384
EO Non return valve 8RHDM...
8RHDMTXSCF
Steel, zinc plated, chrom...
12
1/2
12
1/2
3/4-16UNF
3/4-16UNF
27
32
69.5
9.5
0.22520
EO Non return valve 10RHD...
10RHDMTXSCF
Steel, zinc plated, chrom...
14, 15, 16
5/8
14, 15, 16
5/8
7/8-14UNF
7/8-14UNF
32
36
78.5
11.5
0.32990
EO Non return valve 12RHD...
12RHDMTXSCF
Steel, zinc plated, chrom...
18, 20
3/4
18, 20
3/4
1 1/16-12UN
1 1/16-12UN
41
46
87.5
15.0
0.59770
EO Non return valve 16RHD...
16RHDMTXSCF
Steel, zinc plated, chrom...
25
1
25
1
1 5/16-12UN
1 5/16-12UN
46
50
92.5
19.0
0.70080
EO Non return valve 20RHD...
20RHDMTXSCF
Steel, zinc plated, chrom...
28, 30, 32
1 1/4
28, 30, 32
1 1/4
1 5/8-12UN
1 5/8-12UN
60
60
105.5
24.0
1.22596
EO Non return valve 24RHD...
24RHDMTXSCF
Steel, zinc plated, chrom...
35, 38
1 1/2
35, 38
1 1/2
1 7/8-12UN
1 7/8-12UN
65
70
118.5
29.0
1.74400
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RHV42EDMXS EO - Non return valve
Parker
29.02.2024
RHV50MXS EO - Non return valve
Parker
29.02.2024
RHV82EDMXS EO - Non return valve
Parker
29.02.2024
EL-R-ED EO - Assembled adjustable swivel run tee
Parker
29.02.2024
TS...A/B - Components, DIN 3015, Part 1 + Part 3, mounting rail
Parker
29.02.2024
DKI EO - Sealing ring for pressure gauge connectors
Parker
29.02.2024
FFM Adapter - Male nipple
Parker
29.02.2024
RHD EO - Non return valve
Parker
29.02.2024
FFFM Adapter - Extended male nipple
Parker
29.02.2024
RHZ50MXS EO - Non return valve
Parker
29.02.2024
0107 Adapter - Swivel male stud
Parker
29.02.2024
GE-NPT EO - Male Stud connector
Parker
29.02.2024
RA...13 - Rohrschellen Serie A, 2 Schellenhälften mit Schlitzschrauben und ...
Parker
29.02.2024
RA... - Components, DIN 3015, part 1, 1 part 2 clamp halves
Parker
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청