카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
0207 Adapter - Female connector
Parker
PARKER Adapters
Female swivel NPSM/ female NPTF
Powered by
CAD모델 선택
{parker/n_adapter/17n_npsm_aufs_nptf_aufs/0207.prj},{NB=Adapter Gerader Aufschraubstutzen 0207-32-32-SS},{IDNR=},{ZFACTOR=2.200},{ZOOM=1.700},{ERMETO=0207-32-32-SS},{BESTNR=0207-32-32},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{A=2-11 1/2},{A1=2-11 1/2},{NDRA1=59.715},{C=67.000},{C1=67.000},{D=46.000},{L1=54.000},{W1=65.000},{E=18.290},{DK=56.680},{LK=9.270},{B=50.800},{DE=52.770},{X=11.100},{PTL=0.300},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=0207-32-32-SS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
A
Thread NPTF
ⁿ/ₐ
A1
Thread NPSM
ⁿ/ₐ
C
HEX Nut
[mm]
C1
HEX Body
[mm]
D
Bore
[mm]
L1
Overall length w/o nut
[mm]
W1
Length
[mm]
WEIGHT
Weight
[kg]
Adapters Female connector...
0207-2-2-SS
Stainless Steel
1/8-27
1/8-27
14.000
14.000
4.000
22.000
26.000
9999.99999
Adapters Female connector...
0207-4-4-SS
Stainless Steel
1/4-18
1/4-18
18.000
18.000
6.000
32.000
36.000
9999.99999
Adapters Female connector...
0207-6-4-SS
Stainless Steel
3/8-18
1/4-18
18.000
22.000
6.000
33.000
38.000
0.76000
Adapters Female connector...
0207-6-6-SS
Stainless Steel
3/8-18
3/8-18
22.000
22.000
9.000
33.000
38.000
9999.99999
Adapters Female connector...
0207-8-6-SS
Stainless Steel
1/2-14
3/8-18
22.000
25.000
9.000
37.000
42.000
9999.99999
Adapters Female connector...
0207-8-8-SS
Stainless Steel
1/2-14
1/2-14
25.000
25.000
12.000
38.000
46.000
9999.99999
Adapters Female connector...
0207-12-12-SS
Stainless Steel
3/4-14
3/4-14
32.000
32.000
16.000
41.000
50.000
9999.99999
Adapters Female connector...
0207-16-16-SS
Stainless Steel
1-11 1/2
1-11 1/2
38.000
38.000
21.000
51.000
60.000
0.29600
Adapters Female connector...
0207-20-20-SS
Stainless Steel
1 1/4-11 1/2
1 1/4-11 1/2
48.000
48.000
29.000
51.000
61.000
0.00001
Adapters Female connector...
0207-24-24-SS
Stainless Steel
1 1/2-11 1/2
1 1/2-11 1/2
54.000
54.000
35.000
51.000
62.000
0.52000
Adapters Female connector...
0207-32-32-SS
Stainless Steel
2-11 1/2
2-11 1/2
67.000
67.000
46.000
54.000
65.000
9999.99999
Adapters Female connector...
0207-2-2
Steel
1/8-27
1/8-27
14.000
14.000
4.000
22.000
26.000
0.02187
Adapters Female connector...
0207-4-4
Steel
1/4-18
1/4-18
18.000
18.000
6.000
32.000
36.000
0.04608
Adapters Female connector...
0207-6-4
Steel
3/8-18
1/4-18
18.000
22.000
6.000
33.000
38.000
0.06690
Adapters Female connector...
0207-6-6
Steel
3/8-18
3/8-18
22.000
22.000
9.000
33.000
38.000
0.07266
Adapters Female connector...
0207-8-6
Steel
1/2-14
3/8-18
22.000
25.000
9.000
37.000
42.000
9999.99999
Adapters Female connector...
0207-8-8
Steel
1/2-14
1/2-14
25.000
25.000
12.000
38.000
46.000
0.10081
Adapters Female connector...
0207-12-12
Steel
3/4-14
3/4-14
32.000
32.000
16.000
41.000
50.000
0.17200
Adapters Female connector...
0207-16-16
Steel
1-11 1/2
1-11 1/2
38.000
38.000
21.000
51.000
60.000
0.26739
Adapters Female connector...
0207-20-20
Steel
1 1/4-11 1/2
1 1/4-11 1/2
48.000
48.000
29.000
51.000
61.000
0.38773
Adapters Female connector...
0207-24-24
Steel
1 1/2-11 1/2
1 1/2-11 1/2
54.000
54.000
35.000
51.000
62.000
0.52000
Adapters Female connector...
0207-32-32
Steel
2-11 1/2
2-11 1/2
67.000
67.000
46.000
54.000
65.000
0.76672
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청