카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
F5OHAO Adapter - Straight thread union
Parker
PARKER Adapters
UNF Adapters
Powered by
CAD모델 선택
{parker/n_adapter/06n_unf_adap/f5ohao.prj},{NB=Adapter Gerader Einschraubstutzen 24F5OHAO-SS},{IDNR=},{ZFACTOR=1.200},{ZOOM=0.900},{ERMETO=24F5OHAO-SS},{BESTNR=24F5OHAO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{T5=1 7/8-12},{NDRT5=47.6250},{KDAT5=45.1053},{TTYPT5=12UN},{C4=54.000},{D2=34.000},{L1=54.000},{LL=23.000},{DF=44.600},{L1L=15.100},{LFR=6.000},{L3=29.500},{L1Z=12.000},{LFL=3.350},{LKM=10.400},{DS=63.750},{LS=1.300},{SS=3.000},{PTL=0.300},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24F5OHAO-SS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T5
Thread UN/UNF-2A
ⁿ/ₐ
C4
Width across flats
[mm]
D2
Bore
[mm]
L1
Overall length
[mm]
LL
Distance
[mm]
Adapters Straight thread ...
4F5OHAO-SS
Stainless Steel
7/16-20
14.000
5.000
31.000
12.000
Adapters Straight thread ...
6F5OHAO-SS
Stainless Steel
9/16-18
18.000
8.000
36.000
15.000
Adapters Straight thread ...
8F5OHAO-SS
Stainless Steel
3/4-16
22.000
11.000
40.000
16.000
Adapters Straight thread ...
10F5OHAO-SS
Stainless Steel
7/8-14
25.000
12.000
46.000
19.000
Adapters Straight thread ...
12F5OHAO-SS
Stainless Steel
1 1/16-12
32.000
17.000
54.000
23.000
Adapters Straight thread ...
16F5OHAO-SS
Stainless Steel
1 5/16-12
41.000
22.000
54.000
23.000
Adapters Straight thread ...
20F5OHAO-SS
Stainless Steel
1 5/8-12
48.000
28.000
54.000
23.000
Adapters Straight thread ...
24F5OHAO-SS
Stainless Steel
1 7/8-12
54.000
34.000
54.000
23.000
Adapters Straight thread ...
4F5OHAO-S
Steel
7/16-20
14.000
5.000
31.000
12.000
Adapters Straight thread ...
6F5OHAO-S
Steel
9/16-18
18.000
8.000
36.000
15.000
Adapters Straight thread ...
8F5OHAO-S
Steel
3/4-16
22.000
11.000
40.000
16.000
Adapters Straight thread ...
10F5OHAO-S
Steel
7/8-14
25.000
12.000
46.000
19.000
Adapters Straight thread ...
12F5OHAO-S
Steel
1 1/16-12
32.000
17.000
54.000
23.000
Adapters Straight thread ...
16F5OHAO-S
Steel
1 5/16-12
41.000
22.000
54.000
23.000
Adapters Straight thread ...
20F5OHAO-S
Steel
1 5/8-12
48.000
28.000
54.000
23.000
Adapters Straight thread ...
24F5OHAO-S
Steel
1 7/8-12
54.000
34.000
54.000
23.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청