카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
GFS-N EO - SAE Straight flange adapter
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Flange adapters
Powered by
CAD모델 선택
{parker/m_flansche/02m_sae_fl_adapt/gfs_n.prj},{NB=EO SAE Flanschadapter gerade GFSG68/112NSS},{ERMETO=GFSG68/112NSS},{BESTNR=GFSG68/112N},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BESAE=2},{ID=56.750},{BRISO=51},{RS=3.530},{T1=1 1/2NPT},{LL1=10.700},{LL2=18.400},{LL3=25.800},{X=59.614},{D1=32.0},{D2=79.4},{D8=66.5},{L1=90},{L2=12.5},{S1=55},{WEIGHT=0.80000},{FG=Gegenflansch},{PNA3C=420},{PNSS=420},{PSI=6000},{VERS=2.000},{ZOOM=1.400},{ZFACTOR=1.600},{X1=0.500},{X2=0.800},{X3=0.000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=GFSG68/112NSS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BESAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
T1
Thread NPT
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
S1
Width across flats
[mm]
WEIGHT
Weight
[kg]
FG
O-ring face Flat face
ⁿ/ₐ
PNA3C
PN A3C
[bar]
PNSS
PN SS
[bar]
PSI
PSI Series
ⁿ/ₐ
EO SAE Straight flange ad...
GFS32/12NSS
Stainless steel
1/2
13
1/2NPT
12.0
30.2
50
6.7
19
0.00010
O-ring face
345
345
3000
EO SAE Straight flange ad...
GFS32/38NSS
Stainless steel
1/2
13
3/8NPT
10.0
30.2
50
6.7
19
0.14500
O-ring face
345
345
3000
EO SAE Straight flange ad...
GFS33/34NSS
Stainless steel
3/4
19
3/4NPT
17.0
38.1
55
6.7
27
0.20800
O-ring face
345
345
3000
EO SAE Straight flange ad...
GFS33/12NSS
Stainless steel
3/4
19
1/2NPT
12.0
38.1
55
6.7
27
0.16000
O-ring face
345
345
3000
EO SAE Straight flange ad...
GFS34/1NSS
Stainless steel
1
25
1NPT
22.0
44.4
60
8.0
32
0.31400
O-ring face
345
345
3000
EO SAE Straight flange ad...
GFS34/34NSS
Stainless steel
1
25
3/4NPT
17.0
44.4
60
8.0
32
0.34500
O-ring face
345
345
3000
EO SAE Straight flange ad...
GFS35/114NSS
Stainless steel
1 1/4
32
1 1/4NPT
27.0
50.8
65
8.0
41
0.45300
O-ring face
276
276
3000
EO SAE Straight flange ad...
GFS35/1NSS
Stainless steel
1 1/4
32
1NPT
22.0
50.8
65
8.0
41
0.46750
O-ring face
276
276
3000
EO SAE Straight flange ad...
GFS36/112NSS
Stainless steel
1 1/2
38
1 1/2NPT
32.0
60.3
70
8.0
46
0.66000
O-ring face
207
207
3000
EO SAE Straight flange ad...
GFS36/114NSS
Stainless steel
1 1/2
38
1 1/4NPT
27.0
60.3
70
8.0
46
0.72140
O-ring face
207
207
3000
EO SAE Straight flange ad...
GFS38/2NSS
Stainless steel
2
51
2NPT
40.0
71.4
75
9.5
55
1.06000
O-ring face
207
207
3000
EO SAE Straight flange ad...
GFS38/112NSS
Stainless steel
2
51
1 1/2NPT
32.0
71.4
75
9.5
55
1.11640
O-ring face
207
207
3000
EO SAE Straight flange ad...
GFS62/12NSS
Stainless steel
1/2
13
1/2NPT
12.0
31.8
50
7.7
19
0.09000
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS62/38NSS
Stainless steel
1/2
13
3/8NPT
10.0
31.8
50
7.7
19
0.09000
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS63/34NSS
Stainless steel
3/4
19
3/4NPT
17.0
41.3
60
8.7
26
0.15000
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS63/12NSS
Stainless steel
3/4
19
1/2NPT
12.0
41.3
60
8.7
26
0.15000
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS64/1NSS
Stainless steel
1
25
1NPT
22.0
47.6
70
9.5
32
0.39000
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS64/34NSS
Stainless steel
1
25
3/4NPT
17.0
47.6
70
9.5
32
0.23000
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS65/114NSS
Stainless steel
1 1/4
32
1 1/4NPT
27.0
54.0
75
10.3
36
0.58200
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS65/1NSS
Stainless steel
1 1/4
32
1NPT
22.0
54.0
75
10.3
36
0.60300
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS66/112NSS
Stainless steel
1 1/2
38
1 1/2NPT
32.0
63.5
80
12.5
46
0.89300
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS66/114NSS
Stainless steel
1 1/2
38
1 1/4NPT
27.0
63.5
80
12.5
46
0.88410
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS68/2NSS
Stainless steel
2
51
2NPT
40.0
79.4
90
12.5
55
1.49700
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFS68/112NSS
Stainless steel
2
51
1 1/2NPT
32.0
79.4
90
12.5
55
1.64900
O-ring face
420
420
6000
EO SAE Straight flange ad...
GFSG32/12NSS
Stainless steel
1/2
13
1/2NPT
12.0
30.2
50
6.7
19
0.08000
Flat face
345
345
3000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청