카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
TRMLO O-Lok - Tube end reducer
Parker
PARKER O-Lok ® Plus
Nuts & Reducers
Powered by
CAD모델 선택
{parker/j/13/trmlo.prj},{NB=O-Lok Gerader Reduzierstutzen 32-24TRLO-S},{ERMETO=32-24TRLO-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{AD=50},{OD=2},{GEWT=2-12},{NDMT=50.8000},{KDMT=45.3339},{TTYP=12UN},{ID=37.820},{RS=1.780},{GEWT6=-},{NDMT6=0.0000},{KDMT6=0.0000},{TTYP6=-},{CNL=0.000},{CNL1=0.000},{CNL2=0.000},{CNL3=0.000},{CND1=0.000},{CND2=0.000},{CND3=0.000},{B=0},{D=32.0},{F=36},{WEIGHT=9999.99999},{FORM=A},{D1=60.000},{D2=35.000},{D3=55.000},{B1=10.600},{B2=17.500},{PN=200},{ZOOM=0.000},{ZFACTOR=0.000},{ERMETO2=32-24TRLO-S}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
GEWT6
Thread UN/UNF-2B T6
ⁿ/ₐ
B
Width across flats
[mm]
D
Diameter
[mm]
F
Lenght
[mm]
WEIGHT
Weight
[kg]
FORM
Form
ⁿ/ₐ
O-Lok Tube end reducer 6-...
6-4TRMLONS
Steel
10
3/8
9/16-18
11/16-16
21
5.0
20
0.04490
B
O-Lok Tube end reducer 8-...
8-4TRLO-S
Steel
12
1/2
9/16-18
-
0
5.0
22
9999.99999
A
O-Lok Tube end reducer 8-...
8-6TRMLONS
Steel
12
1/2
11/16-16
13/16-16
24
7.0
22
0.06250
B
O-Lok Tube end reducer 10...
10-4TRLO-S
Steel
16
5/8
9/16-18
-
0
5.0
23
9999.99999
A
O-Lok Tube end reducer 10...
10-6TRLO-S
Steel
16
5/8
11/16-16
-
0
7.0
24
9999.99999
A
O-Lok Tube end reducer 10...
10-8TRLO-S
Steel
16
5/8
13/16-16
-
0
10.0
26
9999.99999
A
O-Lok Tube end reducer 12...
12-4TRLO-S
Steel
20
3/4
9/16-18
-
0
5.0
25
9999.99999
A
O-Lok Tube end reducer 12...
12-6TRLO-S
Steel
20
3/4
11/16-16
-
0
7.0
26
9999.99999
A
O-Lok Tube end reducer 12...
12-8TRLO-S
Steel
20
3/4
13/16-16
-
0
10.0
28
9999.99999
A
O-Lok Tube end reducer 12...
12-10TRMLONS
Steel
20
3/4
1-14
1 3/16-12
36
13.0
30
0.17000
B
O-Lok Tube end reducer 16...
16-8TRLO-S
Steel
25
1
13/16-16
-
0
10.0
29
9999.99999
A
O-Lok Tube end reducer 16...
16-10TRLO-S
Steel
25
1
1-14
-
0
13.0
32
9999.99999
A
O-Lok Tube end reducer 16...
16-12TRLON-S
Steel
25
1
1 3/16-12
1 7/16-12
41
16.0
33
9999.99999
B
O-Lok Tube end reducer 20...
20-12TRLO-S
Steel
32
1 1/4
1 3/16-12
-
0
16.0
34
9999.99999
A
O-Lok Tube end reducer 20...
20-16TRLON-S
Steel
32
1 1/4
1 7/16-12
1 11/16-12
48
21.0
33
9999.99999
B
O-Lok Tube end reducer 24...
24-16TRLO-S
Steel
38
1 1/2
1 7/16-12
-
0
20.5
34
9999.99999
A
O-Lok Tube end reducer 24...
24-20TRLO-S
Steel
38
1 1/2
1 11/16-12
-
0
26.0
34
9999.99999
A
O-Lok Tube end reducer 32...
32-20TRLO-S
Steel
50
2
1 11/16-12
-
0
26.0
36
9999.99999
A
O-Lok Tube end reducer 32...
32-24TRLO-S
Steel
50
2
2-12
-
0
32.0
36
9999.99999
A
O-Lok Tube end reducer 6-...
6-4TRMLONSS
Stainless Steel
10
3/8
9/16-18
11/16-16
21
5.0
20
0.09090
B
O-Lok Tube end reducer 8-...
8-4TRMLONSS
Stainless Steel
12
1/2
9/16-18
-
0
5.0
22
9999.99999
A
O-Lok Tube end reducer 8-...
8-6TRMLONSS
Stainless Steel
12
1/2
11/16-16
13/16-16
24
7.0
22
0.08450
B
O-Lok Tube end reducer 10...
10-4TRMLONSS
Stainless Steel
16
5/8
9/16-18
-
0
5.0
23
9999.99999
A
O-Lok Tube end reducer 10...
10-6TRMLONSS
Stainless Steel
16
5/8
11/16-16
-
0
7.0
24
9999.99999
A
O-Lok Tube end reducer 10...
10-8TRMLONSS
Stainless Steel
16
5/8
13/16-16
-
0
10.0
26
9999.99999
A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청