Parallel Shaft Combination Type - Round Shaft Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Speed Control Motors
AC Speed Control Motor / Speed Controller
US2 Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/brushless_dc_motors/ac_sp_con_motor_sp_controller/us2_series/para_sha_comb_typ_ro_sh_asmtab.prj},{NB=SCM590A-EC-(0)},{MN=-},{FM=90},{W=90},{V=Single-Phase 220/230 VAC},{TYPE=Standard Type},{SHAFT=Round Shaft},{R=-},{ANGLE=0},{X=0},{CN1=DSCI590EC-A},{X1=0},{GEARHEAD=0},{MOTOR=6},{CN2=SCM590A-EC},{ANGLEX=0},{VER=1},{PPATH=parts/para_sha_comb_typ_ro_sh_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MN
Motor Name
ⁿ/ₐ
GHNAME
Gearhead
ⁿ/ₐ
OLDNAME
Old name
ⁿ/ₐ
FM
Motor Frame Size
[mm]
W
Output
[W]
V
Power Supply Input
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SHAFT
Shaft
ⁿ/ₐ
SCM26A-JA
SCM26A-JA
-
-
SCM26A-JA
60
6
Single-Phase 100 VAC
Standard Type
Round Shaft
SCM26A-UA
SCM26A-UA
-
-
SCM26A-UA
60
6
Single-Phase 110/115 VAC
Standard Type
Round Shaft
SCM26A-JC
SCM26A-JC
-
-
SCM26A-JC
60
6
Single-Phase 200 VAC
Standard Type
Round Shaft
SCM26A-EC
SCM26A-EC
-
-
SCM26A-EC
60
6
Single-Phase 220/230 VAC
Standard Type
Round Shaft
SCM315A-JA
SCM315A-JA
-
-
SCM315A-JA
70
15
Single-Phase 100 VAC
Standard Type
Round Shaft
SCM315A-UA
SCM315A-UA
-
-
SCM315A-UA
70
15
Single-Phase 110/115 VAC
Standard Type
Round Shaft
SCM315A-JC
SCM315A-JC
-
-
SCM315A-JC
70
15
Single-Phase 200 VAC
Standard Type
Round Shaft
SCM315A-EC
SCM315A-EC
-
-
SCM315A-EC
70
15
Single-Phase 220/230 VAC
Standard Type
Round Shaft
SCM425A-JA
SCM425A-JA
-
-
SCM425A-JA
80
25
Single-Phase 100 VAC
Standard Type
Round Shaft
SCM425A-UA
SCM425A-UA
-
-
SCM425A-UA
80
25
Single-Phase 110/115 VAC
Standard Type
Round Shaft
SCM425A-JC
SCM425A-JC
-
-
SCM425A-JC
80
25
Single-Phase 200 VAC
Standard Type
Round Shaft
SCM425A-EC
SCM425A-EC
-
-
SCM425A-EC
80
25
Single-Phase 220/230 VAC
Standard Type
Round Shaft
SCM540A-JA
SCM540A-JA
-
-
SCM540A-JA
90
40
Single-Phase 100 VAC
Standard Type
Round Shaft
SCM540A-UA
SCM540A-UA
-
-
SCM540A-UA
90
40
Single-Phase 110/115 VAC
Standard Type
Round Shaft
SCM540A-JC
SCM540A-JC
-
-
SCM540A-JC
90
40
Single-Phase 200 VAC
Standard Type
Round Shaft
SCM540A-EC
SCM540A-EC
-
-
SCM540A-EC
90
40
Single-Phase 220/230 VAC
Standard Type
Round Shaft
SCM560A-JA
SCM560A-JA
-
-
SCM560A-JA
90
60
Single-Phase 100 VAC
Standard Type
Round Shaft
SCM560A-UA
SCM560A-UA
-
-
SCM560A-UA
90
60
Single-Phase 110/115 VAC
Standard Type
Round Shaft
SCM560A-JC
SCM560A-JC
-
-
SCM560A-JC
90
60
Single-Phase 200 VAC
Standard Type
Round Shaft
SCM560A-EC
SCM560A-EC
-
-
SCM560A-EC
90
60
Single-Phase 220/230 VAC
Standard Type
Round Shaft
SCM590A-JA
SCM590A-JA
-
-
SCM590A-JA
90
90
Single-Phase 100 VAC
Standard Type
Round Shaft
SCM590A-UA
SCM590A-UA
-
-
SCM590A-UA
90
90
Single-Phase 110/115 VAC
Standard Type
Round Shaft
SCM590A-JC
SCM590A-JC
-
-
SCM590A-JC
90
90
Single-Phase 200 VAC
Standard Type
Round Shaft
SCM590A-EC
SCM590A-EC
-
-
SCM590A-EC
90
90
Single-Phase 220/230 VAC
Standard Type
Round Shaft
SCM26GV-JA+2GV2B
SCM26GV-JA+2GV2B
SCM26GV-JA
2GV2B
SCM26JA-2
60
6
Single-Phase 100 VAC
Standard Type
Combination Type: Paralle...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청