카탈로그: Optibelt
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
8V
Optibelt
Drive Belts
Premium V-Belts
RED POWER 3
Powered by
CAD모델 선택
{optibelt/belts/premium_keilriemen/red_power_3/8v.prj},{NB=8V 1000 RP},{BEZ=8V 1000 RP},{PROF=8V},{ANR=1678586},{GTIN=4014486060065},{BLIN=1000},{BL=2540},{NLD=La},{LTOL=± 2},{LM=ARPM / MPTA},{SETTOL=4},{TW=25.8},{HS=23},{FA=40},{TWTOL=± 0,8},{HSTOL=-0,9 bis +1,5},{FATOL=± 2},{MPD=315},{GW=Schrägschussgewebe},{MATERIALK=Chloropren-Mischung mit quer gerichteten Fasern},{MATERIALC=Polyester},{METGEW=0.575},{SETCON=S=C Plus},{ANST=Ja},{TEMPB=-30°C bis +100°C},{MAINFREE=Ja},{TP=Rückenrollentauglich, Staubgeschützt, Ölbeständig},{AC=9},{DC=2.2},{CTC=2.7},{DCM=4.6},{HTC=3.6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEZ
Designation Sales
ⁿ/ₐ
PROF
Profile
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
BLIN
Belt Length / Tenths of an inch
ⁿ/ₐ
BL
Belt Length
[mm]
NLD
Nominal Lenght Designation
ⁿ/ₐ
LTOL
Length Tolerance
[mm]
LM
Length Measurement Condition
ⁿ/ₐ
SETTOL
Set Tolerance
[mm]
TW
Top Width
[mm]
HS
Belt Height
[mm]
FA
Full Flank Angle
[°]
TWTOL
Tolerance Top Width
[mm]
HSTOL
Tolerance Belt Height
[mm]
FATOL
Full Flank Angle Tolerance
[°]
MPD
min. Pulley Diameter
[mm]
GW
Fabric
ⁿ/ₐ
MATERIALK
Material V-Belt
ⁿ/ₐ
MATERIALC
Material Tension Cord
ⁿ/ₐ
METGEW
Weight per Meter
[kg/m]
SETCON
Setconstant
ⁿ/ₐ
ANST
Antistatic accord. to ISO 1813
ⁿ/ₐ
TEMPB
Temperature Resistance
ⁿ/ₐ
MAINFREE
Maintenance Free
ⁿ/ₐ
TP
Technical Properties
ⁿ/ₐ
8V 1000 RP
8V 1000 RP
8V
1678586
4014486060065
1000
2540
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1120 RP
8V 1120 RP
8V
1587477
4014486060089
1120
2845
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1180 RP
8V 1180 RP
8V
1598255
4014486060102
1180
2997
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1250 RP
8V 1250 RP
8V
1735221
4014486060126
1250
3175
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1320 RP
8V 1320 RP
8V
1584724
4014486060140
1320
3353
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1400 RP
8V 1400 RP
8V
1566792
4014486060164
1400
3556
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1500 RP
8V 1500 RP
8V
1594015
4014486060188
1500
3810
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1600 RP
8V 1600 RP
8V
1513923
4014486060201
1600
4064
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1700 RP
8V 1700 RP
8V
1535588
4014486060225
1700
4318
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1800 RP
8V 1800 RP
8V
1752920
4014486060249
1800
4572
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 1900 RP
8V 1900 RP
8V
1514151
4014486060263
1900
4826
La
± 2
ARPM / MPTA
4
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 2000 RP
8V 2000 RP
8V
1783340
4014486060287
2000
5080
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 2120 RP
8V 2120 RP
8V
1583356
4014486060300
2120
5385
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 2240 RP
8V 2240 RP
8V
1556449
4014486060324
2240
5690
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 2360 RP
8V 2360 RP
8V
1719594
4014486060348
2360
5994
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 2500 RP
8V 2500 RP
8V
1564410
4014486060362
2500
6350
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 2650 RP
8V 2650 RP
8V
1506091
4014486060386
2650
6731
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 2800 RP
8V 2800 RP
8V
1600087
4014486060409
2800
7112
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 3000 RP
8V 3000 RP
8V
1764175
4014486060423
3000
7620
La
± 4
ARPM / MPTA
8
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 3150 RP
8V 3150 RP
8V
1548279
4014486060447
3150
8001
La
± 6
ARPM / MPTA
12
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 3350 RP
8V 3350 RP
8V
1583089
4014486060461
3350
8509
La
± 6
ARPM / MPTA
12
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 3550 RP
8V 3550 RP
8V
1553377
4014486060485
3550
9017
La
± 6
ARPM / MPTA
12
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 3750 RP
8V 3750 RP
8V
1615680
4014486060508
3750
9525
La
± 6
ARPM / MPTA
12
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 4000 RP
8V 4000 RP
8V
1741175
4014486060522
4000
10160
La
± 8
ARPM / MPTA
16
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
8V 4250 RP
8V 4250 RP
8V
1652252
4014486060546
4250
10795
La
± 8
ARPM / MPTA
16
25.8
23
40
± 0,8
-0,9 to +1,5
± 2
315
Bias Weave Fabric
CR Compound with Transver...
Polyester
0.575
S=C Plus
Yes
-30°C to +100°C
Yes
Suitable for Backidler, D...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청