카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
PW240-F - PWF Series
OC-Drive
Right angle precision planetary gear reducer
PWF Series
Powered by
CAD모델 선택
{oc_drive/rappgr/pwf_series/pw240_f_asmtab.prj},{NB=PW240-FL-L1-1-P2-35-114.3-200-M12(3/4KW)},{RT=PW240-F},{OM=L},{PROGRESSION=1 : One level (L1)},{RR=1},{PM=3/4KW},{D3=Φ35(F7)},{D1=200},{D2=M12},{NOTT=2150},{MAT=3225},{SST=6450},{NIS=1500},{MIS=2000},{NL=78},{MRL=16000},{MAL=8500},{MRLL=9600},{MALL=4800},{UOT=-15℃~+40℃},{SL=≥20000},{LUBRICATING=Synthetic lubricating ester (lifetime maintenance free)},{WEIGHT=89.0},{A=240},{B=95},{C=55},{D=20.0},{E=235},{F=85.0},{G=230},{H=145.0},{I=5},{J=7.0},{K=71},{L=16},{M=59.0},{N=18.0},{RRX=1},{PPATH=pw240_f/assemblies/pw240_f_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
L2
[mm]
D4
[mm]
L1
[mm]
L4
[mm]
NOTT
Nominal output torque
[T2n]
MAT
Maximum acceleration torque T2N
[Nm]
SST
Sudden stop torque T2Not
[Nm]
NIS
Nominal input speed
[rpm]
MIS
Maximum input speed
[rpm]
PB
Precision backlash (P2)
[arcmin]
NL
Noise level
[dB(A)]
MRL
Maxmum radial load
[N]
MAL
Maxmum axial load
[N]
MRLL
Maxmum radial load
ⁿ/ₐ
MALL
Maxmum axial load
[N]
EFFICIENCY
Efficiency
[n]
UOT
Use of temperature
[°C]
SL
Service life
[h]
LUBRICATING
Lubrication
ⁿ/ₐ
WEIGHT
Weight
[kg]
PW240-FL-L1-1-P2-35-114.3...
PW240-F
1 : One level (L1)
1
82
114.3(F7)
6.5
178
2150
3225
6450
1500
2000
≤20
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L1-2-P2-35-114.3...
PW240-F
1 : One level (L1)
2
82
114.3(F7)
6.5
178
200
3015
6030
1500
2000
≤20
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L2-3-P2-35-114.3...
PW240-F
2 : Two stage (L2)
3
82
114.3(F7)
10.0
178
588
3225
6450
1500
2000
≤22
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L2-4-P2-35-114.3...
PW240-F
2 : Two stage (L2)
4
82
114.3(F7)
10.0
178
1780
3225
6450
1500
2000
≤22
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L2-5-P2-35-114.3...
PW240-F
2 : Two stage (L2)
5
82
114.3(F7)
10.0
178
1345
3225
6450
1500
2000
≤22
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L2-6-P2-35-114.3...
PW240-F
2 : Two stage (L2)
6
82
114.3(F7)
10.0
178
1100
3225
6450
1500
2000
≤22
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L2-7-P2-35-114.3...
PW240-F
2 : Two stage (L2)
7
82
114.3(F7)
10.0
178
1100
3225
6450
1500
2000
≤22
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L2-8-P2-35-114.3...
PW240-F
2 : Two stage (L2)
8
82
114.3(F7)
10.0
178
750
3225
6450
1500
2000
≤22
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L2-10-P2-35-114....
PW240-F
2 : Two stage (L2)
10
82
114.3(F7)
10.0
178
500
3015
6030
1500
2000
≤22
78
16000
8500
9600
4800
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-12-P2-22-110-...
PW240-F
3 : Three level (L3)
12
60
110(F7)
19.0
130
1480
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-15-P2-22-110-...
PW240-F
3 : Three level (L3)
15
60
110(F7)
19.0
130
1480
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-16-P2-22-110-...
PW240-F
3 : Three level (L3)
16
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-20-P2-22-110-...
PW240-F
3 : Three level (L3)
20
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-25-P2-22-110-...
PW240-F
3 : Three level (L3)
25
60
110(F7)
19.0
130
1480
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-32-P2-22-110-...
PW240-F
3 : Three level (L3)
32
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-40-P2-22-110-...
PW240-F
3 : Three level (L3)
40
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L3-50-P2-22-110-...
PW240-F
3 : Three level (L3)
50
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤25
78
16000
8500
9600
4800
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-60-P2-22-110-...
PW240-F
4 : level Four (L4)
60
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-80-P2-22-110-...
PW240-F
4 : level Four (L4)
80
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-100-P2-22-110...
PW240-F
4 : level Four (L4)
100
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-125-P2-22-110...
PW240-F
4 : level Four (L4)
125
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-160-P2-22-110...
PW240-F
4 : level Four (L4)
160
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-200-P2-22-110...
PW240-F
4 : level Four (L4)
200
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-250-P2-22-110...
PW240-F
4 : level Four (L4)
250
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
PW240-FL-L4-320-P2-22-110...
PW240-F
4 : level Four (L4)
320
60
110(F7)
19.0
130
2030
3225
6450
1500
2000
≤30
78
16000
8500
9600
4800
92%
-15℃~+40℃
≥20000
Synthetic lubricating est...
89.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청