카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
PW075-F - PWF Series
OC-Drive
Right angle precision planetary gear reducer
PWF Series
Powered by
CAD모델 선택
{oc_drive/rappgr/pwf_series/pw075_f_asmtab.prj},{NB=PW075-FL-L1-1-P2-14-50-70-M4},{RT=PW075-F},{OM=L},{PROGRESSION=1 : One level (L1)},{RR=1},{C3=14},{C1=70},{C2=M4},{NOTT=45},{MAT=68},{SST=135},{NIS=3000},{MIS=6000},{NL=63},{MRL=1100},{MAL=550},{MRLL=950},{MALL=425},{UOT=-15℃~+40℃},{SL=≥20000},{LUBRICATING=Synthetic lubricating ester (lifetime maintenance free)},{WEIGHT=3.9},{A=75},{B=30},{C=16},{D=14.5},{E=73},{F=30.0},{G=84},{H=54.0},{I=2},{J=2.5},{K=25},{L=5},{M=18},{PPATH=pw075_f/assemblies/pw075_f_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
NOTT
Nominal output torque
[T2n]
MAT
Maximum acceleration torque T2N
[Nm]
SST
Sudden stop torque T2Not
[Nm]
NIS
Nominal input speed
[rpm]
MIS
Maximum input speed
[rpm]
PB
Precision backlash (P2)
[arcmin]
NL
Noise level
[dB(A)]
MRL
Maxmum radial load
[N]
MAL
Maxmum axial load
[N]
MRLL
Maxmum radial load
ⁿ/ₐ
MALL
Maxmum axial load
[N]
EFFICIENCY
Efficiency
[n]
UOT
Use of temperature
[°C]
SL
Service life
[h]
LUBRICATING
Lubrication
ⁿ/ₐ
WEIGHT
Weight
[kg]
PW075-FL-L1-1-P2-14-50-70...
PW075-F
1 : One level (L1)
1
32
Φ50
6.5
62
70.5
45
68
135
3000
6000
≤16
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L1-2-P2-14-50-70...
PW075-F
1 : One level (L1)
2
32
Φ50
6.5
62
70.5
40
63
126
3000
6000
≤16
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L2-3-P2-8-38.1-6...
PW075-F
2 : Two stage (L2)
3
34
Φ38.1
6.5
60
82.5
45
68
135
3000
6000
≤18
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L2-4-P2-8-38.1-6...
PW075-F
2 : Two stage (L2)
4
34
Φ38.1
6.5
60
82.5
45
68
135
3000
6000
≤18
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L2-5-P2-8-38.1-6...
PW075-F
2 : Two stage (L2)
5
34
Φ38.1
6.5
60
82.5
45
68
135
3000
6000
≤18
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L2-6-P2-8-38.1-6...
PW075-F
2 : Two stage (L2)
6
34
Φ38.1
6.5
60
82.5
45
68
135
3000
6000
≤18
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L2-7-P2-8-38.1-6...
PW075-F
2 : Two stage (L2)
7
34
Φ38.1
6.5
60
82.5
45
68
135
3000
6000
≤18
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L2-8-P2-8-38.1-6...
PW075-F
2 : Two stage (L2)
8
34
Φ38.1
6.5
60
82.5
45
68
135
3000
6000
≤18
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L2-10-P2-8-38.1-...
PW075-F
2 : Two stage (L2)
10
34
Φ38.1
6.5
60
82.5
40
63
126
3000
6000
≤18
63
1100
550
950
425
97%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-12-P2-8-38.1-...
PW075-F
3 : Three level (L3)
12
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-15-P2-8-38.1-...
PW075-F
3 : Three level (L3)
15
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-20-P2-8-38.1-...
PW075-F
3 : Three level (L3)
20
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-25-P2-8-38.1-...
PW075-F
3 : Three level (L3)
25
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-30-P2-8-38.1-...
PW075-F
3 : Three level (L3)
30
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-35-P2-8-38.1-...
PW075-F
3 : Three level (L3)
35
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-40-P2-8-38.1-...
PW075-F
3 : Three level (L3)
40
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-50-P2-8-38.1-...
PW075-F
3 : Three level (L3)
50
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-60-P2-8-38.1-...
PW075-F
3 : Three level (L3)
60
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-70-P2-8-38.1-...
PW075-F
3 : Three level (L3)
70
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-80-P2-8-38.1-...
PW075-F
3 : Three level (L3)
80
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
PW075-FL-L3-100-P2-8-38.1...
PW075-F
3 : Three level (L3)
100
34
Φ38.1
6.5
60
111.5
45
68
135
3000
6000
≤20
63
1100
550
950
425
94%
-15℃~+40℃
≥20000
Synthetic lubricating est...
3.9
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청