피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
품질보증 정보
카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FER155 - FER Series
OC-Drive
Helical precision planetary gear reducer
FER Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fer_series/fer155_asmtab.prj},{NB=FER155D-L1-3-S2-P2-22-110-145-M8x20-72/M},{RT=FER155},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR=3},{RR1=L1},{OSTS=S2},{BACKLASH=P2},{C3=22},{C1=145},{C2=M8x20},{MOTOR=M},{ROT=342},{RIS=3000},{MIS=6000},{UB=≤2},{PB=≤4},{SB=≤6},{TR=50},{ARF=9400},{AAF=4000},{AAF2=4700},{SL=20000},{EFFECTIVENESS=≤95%},{WEIGHT=24.5},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤65},{MOI=23.40},{PPATH=fer155/assemblies/fer155_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
C10
[mm]
C11
[mm]
C12
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
UB
Ultra-precision backlash (P0)
ⁿ/ₐ
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
TR
Torsional rigidity
[Nm/arcmin]
ARF
Allowable radial force (F2rB2)
[N]
AAF
Allowable axial force (F2a1B2)
[N]
AAF2
Allowable axial force (F2a2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FER155D-L1-3-S2-P2-22-110...
FER155
1 : Single-stage (L1)
3
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
342
1026
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L1-4-S2-P2-22-110...
FER155
1 : Single-stage (L1)
4
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
542
1626
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L1-5-S2-P2-22-110...
FER155
1 : Single-stage (L1)
5
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
650
1950
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L1-6-S2-P2-22-110...
FER155
1 : Single-stage (L1)
6
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
600
1800
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L1-7-S2-P2-22-110...
FER155
1 : Single-stage (L1)
7
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
550
1650
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L1-8-S2-P2-22-110...
FER155
1 : Single-stage (L1)
8
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
542
1626
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L1-10-S2-P2-22-11...
FER155
1 : Single-stage (L1)
10
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
650
1950
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L1-14-S2-P2-22-11...
FER155
1 : Single-stage (L1)
14
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
550
1650
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L1-20-S2-P2-22-11...
FER155
1 : Single-stage (L1)
20
72.0
Φ110
11.0
130
173.0
338.0
19.5
150.0
227.25
M
450
1350
3000
6000
≤2
≤4
≤6
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-12-S2-P2-19-11...
FER155
2 : Two-stage (L2)
12
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
342
1026
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-15-S2-P2-19-11...
FER155
2 : Two-stage (L2)
15
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
342
1026
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-20-S2-P2-19-11...
FER155
2 : Two-stage (L2)
20
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
342
1026
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-25-S2-P2-19-11...
FER155
2 : Two-stage (L2)
25
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
650
1950
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-30-S2-P2-19-11...
FER155
2 : Two-stage (L2)
30
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
342
1026
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-35-S2-P2-19-11...
FER155
2 : Two-stage (L2)
35
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
650
1950
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-40-S2-P2-19-11...
FER155
2 : Two-stage (L2)
40
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
542
1626
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-50-S2-P2-19-11...
FER155
2 : Two-stage (L2)
50
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
650
1950
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-60-S2-P2-19-11...
FER155
2 : Two-stage (L2)
60
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
600
1800
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FER155D-L2-70-S2-P2-19-11...
FER155
2 : Two-stage (L2)
70
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
650
1950
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-80-S2-P2-19-11...
FER155
2 : Two-stage (L2)
80
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
542
1626
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-100-S2-P2-19-1...
FER155
2 : Two-stage (L2)
100
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
650
1950
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-120-S2-P2-19-1...
FER155
2 : Two-stage (L2)
120
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
600
1800
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-140-S2-P2-19-1...
FER155
2 : Two-stage (L2)
140
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
550
1650
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-160-S2-P2-19-1...
FER155
2 : Two-stage (L2)
160
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
500
1500
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FER155D-L2-200-S2-P2-19-1...
FER155
2 : Two-stage (L2)
200
64.0
Φ110
10.0
130
205.5
364.5
19.5
135.5
213.00
M
450
1350
3000
6000
≤4
≤7
≤9
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청