카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FAD140 - FAD Series
OC-Drive
Helical precision planetary gear reducer
FAD Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fad_series/fad140_asmtab.prj},{NB=FAD140D-L1-4-P2-22-110-145-M8-72/M},{RT=FAD140},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR=4},{FZBL1=1},{RR1=L1},{BACKLASH=P2},{C3=22},{C1=145},{C2=M8x20},{MOTOR=M},{ROT=270},{RIS=3000},{MIS=6000},{UB=≤1},{PB=≤3},{SB=≤5},{TR=151},{MBM=1300},{ARF=6200},{SL=20000},{EFFECTIVENESS=≥97%},{WEIGHT=5.6},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤63},{MOI=2.87},{PPATH=fad140/assemblies/fad140_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
FZBL1
ⁿ/ₐ
RR1
ⁿ/ₐ
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
UB
Ultra-precision backlash (P0)
[arcmin]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
TR
Torsional rigidity
[Nm/arcmin]
MBM
Maximum bending moment (M2KB2)
[Nm]
ARF
Allowable radial force (F2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness (η)
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FAD140D-L1-4-P2-22-110-14...
FAD140
1 : Single-stage (L1)
4
1
L1
72.0
Φ110
11
130
19.5
162.0
M
270
810
3000
6000
≤1
≤3
≤5
151
1300
6200
20000
≥97%
5.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
2.87
FAD140D-L1-5-P2-22-110-14...
FAD140
1 : Single-stage (L1)
5
1
L1
72.0
Φ110
11
130
19.5
162.0
M
330
990
3000
6000
≤1
≤3
≤5
151
1300
6200
20000
≥97%
5.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
2.71
FAD140D-L1-6-P2-22-110-14...
FAD140
1 : Single-stage (L1)
6
1
L1
72.0
Φ110
11
130
19.5
162.0
M
310
930
3000
6000
≤1
≤3
≤5
151
1300
6200
20000
≥97%
5.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
2.65
FAD140D-L1-7-P2-22-110-14...
FAD140
1 : Single-stage (L1)
7
1
L1
72.0
Φ110
11
130
19.5
162.0
M
300
900
3000
6000
≤1
≤3
≤5
151
1300
6200
20000
≥97%
5.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
2.62
FAD140D-L1-8-P2-22-110-14...
FAD140
1 : Single-stage (L1)
8
1
L1
72.0
Φ110
11
130
19.5
162.0
M
260
780
3000
6000
≤1
≤3
≤5
151
1300
6200
20000
≥97%
5.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
2.58
FAD140D-L1-10-P2-22-110-1...
FAD140
1 : Single-stage (L1)
10
1
L1
72.0
Φ110
11
130
19.5
162.0
M
230
690
3000
6000
≤1
≤3
≤5
151
1300
6200
20000
≥97%
5.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
2.57
FAD140M1-L2-20-P2-19-110-...
FAD140
2 : Two-stage (L2)
20
2
L2
64.0
Φ110
10
130
19.5
206.0
M
270
810
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.47
FAD140M1-L2-25-P2-19-110-...
FAD140
2 : Two-stage (L2)
25
2
L2
64.0
Φ110
10
130
19.5
206.0
M
330
990
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.47
FAD140M1-L2-35-P2-19-110-...
FAD140
2 : Two-stage (L2)
35
2
L2
64.0
Φ110
10
130
19.5
206.0
M
330
990
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.47
FAD140M1-L2-40-P2-19-110-...
FAD140
2 : Two-stage (L2)
40
2
L2
64.0
Φ110
10
130
19.5
206.0
M
270
810
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.44
FAD140M1-L2-50-P2-19-110-...
FAD140
2 : Two-stage (L2)
50
2
L2
64.0
Φ110
10
130
19.5
206.0
M
330
990
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.44
FAD140M1-L2-60-P2-19-110-...
FAD140
2 : Two-stage (L2)
60
2
L2
64.0
Φ110
10
130
19.5
206.0
M
310
930
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.44
FAD140M1-L2-70-P2-19-110-...
FAD140
2 : Two-stage (L2)
70
2
L2
64.0
Φ110
10
130
19.5
206.0
M
300
900
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.44
FAD140M1-L2-80-P2-19-110-...
FAD140
2 : Two-stage (L2)
80
2
L2
64.0
Φ110
10
130
19.5
206.0
M
260
780
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.44
FAD140M1-L2-100-P2-19-110...
FAD140
2 : Two-stage (L2)
100
2
L2
64.0
Φ110
10
130
19.5
206.0
M
230
690
3000
6000
≤3
≤5
≤7
151
1300
6200
20000
≥94%
7.3
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤63
0.44
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청