카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FAD064 - FAD Series
OC-Drive
Helical precision planetary gear reducer
FAD Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fad_series/fad064_asmtab.prj},{NB=FAD064D-L1-4-P2-8-38.1-66.7-M4-34/M},{RT=FAD064},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR=4},{RR1=L1},{BACKLASH=P2},{C3=8},{C1=66.7},{C2=M4x10},{MOTOR=M},{ROT=48},{RIS=5000},{MIS=10000},{PB=≤3},{SB=≤5},{TR=13},{MBM=125},{ARF=2110},{SL=20000},{EFFECTIVENESS=≥97%},{WEIGHT=1.2},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤58},{MOI=0.14},{PPATH=fad064/assemblies/fad064_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
TR
Torsional rigidity
[Nm/arcmin]
MBM
Maximum bending moment (M2KB2)
[Nm]
ARF
Allowable radial force (F2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness (η)
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FAD064D-L1-4-P2-8-38.1-66...
FAD064
1 : Single-stage (L1)
4
34
Φ38.1
5.0
60
5.5
81.5
M
48
144
5000
10000
≤3
≤5
13
125
2110
20000
≥97%
1.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.14
FAD064D-L1-5-P2-8-38.1-66...
FAD064
1 : Single-stage (L1)
5
34
Φ38.1
5.0
60
5.5
81.5
M
60
180
5000
10000
≤3
≤5
13
125
2110
20000
≥97%
1.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.13
FAD064D-L1-6-P2-8-38.1-66...
FAD064
1 : Single-stage (L1)
6
34
Φ38.1
5.0
60
5.5
81.5
M
55
165
5000
10000
≤3
≤5
13
125
2110
20000
≥97%
1.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.13
FAD064D-L1-7-P2-8-38.1-66...
FAD064
1 : Single-stage (L1)
7
34
Φ38.1
5.0
60
5.5
81.5
M
50
150
5000
10000
≤3
≤5
13
125
2110
20000
≥97%
1.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.13
FAD064D-L1-8-P2-8-38.1-66...
FAD064
1 : Single-stage (L1)
8
34
Φ38.1
5.0
60
5.5
81.5
M
45
135
5000
10000
≤3
≤5
13
125
2110
20000
≥97%
1.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.13
FAD064D-L1-10-P2-8-38.1-6...
FAD064
1 : Single-stage (L1)
10
34
Φ38.1
5.0
60
5.5
81.5
M
40
120
5000
10000
≤3
≤5
13
125
2110
20000
≥97%
1.2
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.13
FAD064D-L2-20-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
20
34
Φ38.1
5.0
60
5.5
110.5
M
48
144
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-25-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
25
34
Φ38.1
5.0
60
5.5
110.5
M
60
180
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-35-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
35
34
Φ38.1
5.0
60
5.5
110.5
M
60
180
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-40-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
40
34
Φ38.1
5.0
60
5.5
110.5
M
48
144
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-50-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
50
34
Φ38.1
5.0
60
5.5
110.5
M
60
180
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-60-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
60
34
Φ38.1
5.0
60
5.5
110.5
M
55
165
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-70-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
70
34
Φ38.1
5.0
60
5.5
110.5
M
50
150
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-80-P2-8-38.1-6...
FAD064
2 : Two-stage (L2)
80
34
Φ38.1
5.0
60
5.5
110.5
M
45
135
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
FAD064D-L2-100-P2-8-38.1-...
FAD064
2 : Two-stage (L2)
100
34
Φ38.1
5.0
60
5.5
110.5
M
40
120
5000
10000
≤5
≤7
13
125
2110
20000
≥94%
1.6
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤58
0.03
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FAD140 - FAD Series
OC-Drive
13.06.2023
FAD200 - FAD Series
OC-Drive
13.06.2023
FAD255 - FAD Series
OC-Drive
13.06.2023
R 3EB - 001...355 - 3 stages bevel helical
Rossi
27.06.2024
FAD047 - FAD Series
OC-Drive
13.06.2023
FAB060 - FAB Series
OC-Drive
13.06.2023
TD150SB
Tsubakimoto Chain Co.
15.02.2023
TD250SB
Tsubakimoto Chain Co.
11.07.2022
R 4EB - 001...710 - 4 stages bevel helical
Rossi
27.06.2024
R 2EB - 001...125 - 2 stages bevel helical
Rossi
27.06.2024
TD200SB
Tsubakimoto Chain Co.
15.02.2023
GD - Precision helical-tooth planetary reducer
NKE FA&ROBOT
15.06.2022
FAD090 - FAD Series
OC-Drive
13.06.2023
GD - Precision helical-tooth planetary reducer
NKE FA&ROBOT
15.06.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청