Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29010 - Tube clamps base, stainless steel
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29010_2.prj},{NB=29010-116},{A=16.10},{B=5.7},{C=27.0},{D=25.0},{E=35},{G=50.0},{H=0},{K=38},{L=37},{M=30},{N=5},{P=23.0},{R=21.0},{U=40},{GEW=0.1325},{EAN=4059495324814},{NDM=6.0},{SW=10.000},{TYP=2.0},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{XE=0.000},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{XO=0.000},{XP=0.000},{XQ=0.000},{XR=0.000},{BEST=29010-116},{FORM=A},{S=M6X18},{BS=Infotext},{ROHS=Yes},{ZTN=73072150},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
diameter
[mm]
B
diameter
[mm]
C
distance
[mm]
D
diameter
[mm]
E
width
[mm]
G
width
[mm]
H
distance
[mm]
K
distance
[mm]
L
Length
[mm]
M
width
[mm]
N
height
[mm]
P
width
[mm]
R
distance
[mm]
S
Schraube
[mm]
U
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29010-112
29010-112
A
12.10
5.7
27.0
25.0
35
50.0
0
38
37
30
5
23.0
21.0
M6X18
40
0.1523
Yes
73072150
4059495324791
31.12.2099
98% Warenverfügbarkeit. N...
29010-114
29010-114
A
14.10
5.7
27.0
25.0
35
50.0
0
38
37
30
5
23.0
21.0
M6X18
40
0.1456
Yes
73072150
4059495324807
31.12.2099
98% Warenverfügbarkeit. N...
29010-116
29010-116
A
16.10
5.7
27.0
25.0
35
50.0
0
38
37
30
5
23.0
21.0
M6X18
40
0.1325
Yes
73072150
4059495324814
31.12.2099
98% Warenverfügbarkeit. N...
29010-118
29010-118
A
18.10
5.7
27.0
25.0
35
50.0
0
38
37
30
5
23.0
21.0
M6X18
40
0.1225
Yes
73072150
4059495324821
31.12.2099
98% Warenverfügbarkeit. N...
29010-120
29010-120
A
20.10
5.7
27.0
25.0
35
50.0
0
38
37
30
5
23.0
21.0
M6X18
40
0.1082
Yes
73072150
4059495324838
31.12.2099
98% Warenverfügbarkeit. N...
29010-130
29010-130
B
30.10
7.0
39.0
37.4
48
60.0
40
40
50
60
7
45.5
41.0
M8X30
0
0.3200
Yes
73072150
4059495324845
31.12.2099
98% Warenverfügbarkeit. N...
29010-140
29010-140
B
40.17
9.0
51.7
49.4
63
80.0
60
60
60
80
10
52.0
48.7
M10X35
0
0.6240
Yes
73072150
4059495324852
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청