Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28060 - Dipsticks
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Oil level gauges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/oelstandsanzeiger/28060.prj},{NB=28060-32714},{BEST=28060-32714},{FORM=C},{AUSF=ohne Entlüftungsbohrung},{D=27},{D1=14},{D2=18},{D3=13},{D4=4},{L=34.0},{L1=20},{S=17.0},{GEW=0.0250},{BS=Infotext},{ROHS=Yes},{ZTN=90269060},{EAN=4059495266954},{Z=0.000},{ZZ=2.000},{XA=14.200},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
drill-Ø
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
width min.
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
28060-22714
28060-22714
B
with ventilation hole
27
14
18
13
4
34.0
13
10.0
0.0240
Yes
90269060
4059495266923
28060-23218
28060-23218
B
with ventilation hole
32
18
24
14
5
45.0
17
9.0
0.0407
Yes
90269060
4059495266930
28060-23220
28060-23220
B
with ventilation hole
32
20
24
14
5
44.5
18
10.0
0.0391
Yes
90269060
4059495266947
28060-32714
28060-32714
C
without ventilation hole
27
14
18
13
4
34.0
20
17.0
0.0250
Yes
90269060
4059495266954
28060-33012
28060-33012
C
without ventilation hole
27
12
18
14
4
36.0
20
16.0
0.0237
Yes
90269060
4059495266961
28060-33318
28060-33318
C
without ventilation hole
33
18
24
14
5
44.0
21
17.5
0.0408
Yes
90269060
4059495266978
28060-33520
28060-33520
C
without ventilation hole
35
20
24
16
5
46.0
21
17.5
0.0396
Yes
90269060
4059495266985
28060-42714
28060-42714
D
with ventilation hole
27
14
18
13
4
34.0
20
17.0
0.0249
Yes
90269060
4059495266992
28060-43318
28060-43318
D
with ventilation hole
33
18
24
14
5
44.0
21
17.5
0.0394
Yes
90269060
4059495267005
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청