Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27835 - Tube inserts square with tapped bush
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet accessories
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/zubehoer_f_stellfuesse/27835.prj},{NB=27835-144040},{BEST=27835-144040},{A=M 14},{B=40},{C=32.5},{L=43},{S=35},{PASS=40 x 40 x 4},{BELASTUNG=10},{GEW=0.0545},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495261768},{NDM=14.000},{ST=2.00},{B1=4.000},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
thread
ⁿ/ₐ
B
width
[mm]
C
width
[mm]
L
Length
[mm]
S
Length
[mm]
PASS
suitable for square tubes
ⁿ/ₐ
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27835-103015
27835-103015
M 10
30
27.5
33
27
30 x 30 x 1,5
5
0.0595
Yes
39269099
4059495261515
27835-123015
27835-123015
M 12
30
27.5
33
27
30 x 30 x 1,5
5
0.0551
Yes
39269099
4059495261584
27835-143015
27835-143015
M 14
30
27.5
33
27
30 x 30 x 1,5
5
0.0348
Yes
39269099
4059495261706
27835-163015
27835-163015
M 16
30
27.5
33
27
30 x 30 x 1,5
5
0.0370
Yes
39269099
4059495261850
27835-103020
27835-103020
M 10
30
26.5
33
27
30 x 30 x 2
5
0.0587
Yes
39269099
4059495261522
27835-123020
27835-123020
M 12
30
26.5
33
27
30 x 30 x 2
5
0.0530
Yes
39269099
4059495261591
27835-143020
27835-143020
M 14
30
26.5
33
27
30 x 30 x 2
5
0.0448
Yes
39269099
4059495261713
27835-163020
27835-163020
M 16
30
26.5
33
27
30 x 30 x 2
5
0.0360
Yes
39269099
4059495261867
27835-104015
27835-104015
M 10
40
37.5
43
35
40 x 40 x 1,5
8
0.0871
Yes
39269099
4059495261539
27835-124015
27835-124015
M 12
40
37.5
43
35
40 x 40 x 1,5
8
0.0817
Yes
39269099
4059495261607
27835-144015
27835-144015
M 14
40
37.5
43
35
40 x 40 x 1,5
8
0.0748
Yes
39269099
4059495261720
27835-164015
27835-164015
M 16
40
37.5
43
35
40 x 40 x 1,5
8
0.0641
Yes
39269099
4059495261874
27835-204015
27835-204015
M 20
40
37.5
43
35
40 x 40 x 1,5
8
0.0719
Yes
39269099
4059495262000
27835-104020
27835-104020
M 10
40
36.5
43
35
40 x 40 x 2
10
0.0848
Yes
39269099
4059495261546
27835-124020
27835-124020
M 12
40
36.5
43
35
40 x 40 x 2
10
0.0813
Yes
39269099
4059495261614
27835-144020
27835-144020
M 14
40
36.5
43
35
40 x 40 x 2
10
0.0600
Yes
39269099
4059495261737
27835-164020
27835-164020
M 16
40
36.5
43
35
40 x 40 x 2
10
0.0639
Yes
39269099
4059495261881
27835-204020
27835-204020
M 20
40
36.5
43
35
40 x 40 x 2
10
0.0726
Yes
39269099
4059495262017
27835-104025
27835-104025
M 10
40
35.5
43
35
40 x 40 x 2,5
10
0.0841
Yes
39269099
4059495261553
27835-124025
27835-124025
M 12
40
35.5
43
35
40 x 40 x 2,5
10
0.0793
Yes
39269099
4059495261621
27835-144025
27835-144025
M 14
40
35.5
43
35
40 x 40 x 2,5
10
0.0675
Yes
39269099
4059495261744
27835-164025
27835-164025
M 16
40
35.5
43
35
40 x 40 x 2,5
10
0.0618
Yes
39269099
4059495261898
27835-204025
27835-204025
M 20
40
35.5
43
35
40 x 40 x 2,5
10
0.0713
Yes
39269099
4059495262024
27835-104030
27835-104030
M 10
40
34.5
43
35
40 x 40 x 3
10
0.0757
Yes
39269099
4059495261560
27835-124030
27835-124030
M 12
40
34.5
43
35
40 x 40 x 3
10
0.0814
Yes
39269099
4059495261638
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청