Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27655 - Ball seats for ball joints DIN 71805
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Angle joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/winkelgelenke/27655.prj},{NB=27655-1916},{BEST=27655-1916},{FORM=A},{AUSF=mit Sprengring},{D1=19},{D2= M 16},{D3=22},{A=45},{E=21.5},{GEW=0.1168},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495255422},{B=12.000},{SW=19.000},{NDM=16.000},{ST=2.00},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
A
Length
[mm]
E
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27655-0805
27655-0805
A
with snap ring
8
M 5
8
22
10.2
0.0098
Yes
73181900
4059495255309
27655-1006
27655-1006
A
with snap ring
10
M 6
10
25
11.5
0.0153
Yes
73181900
4059495255323
27655-1308
27655-1308
A
with snap ring
13
M 8
13
30
14.0
0.0309
Yes
73181900
4059495255347
27655-1610
27655-1610
A
with snap ring
16
M 10
16
35
15.5
0.0572
Yes
73181900
4059495255361
27655-1612
27655-1612
A
with snap ring
16
M 12
16
35
15.5
0.0512
Yes
73181900
4059495255385
27655-1914
27655-1914
A
with snap ring
19
M 14 x 1.5
22
45
21.5
0.1250
Yes
73181900
4059495255408
27655-1916
27655-1916
A
with snap ring
19
M 16
22
45
21.5
0.1168
Yes
73181900
4059495255422
27655-080351
27655-080351
B
with retaining ring for s...
8
M 3,5
8
18
8.0
0.0085
Yes
73181900
4059495255293
27655-08051
27655-08051
B
with retaining ring for s...
8
M 5
8
22
10.2
0.0094
Yes
73181900
4059495255316
27655-10061
27655-10061
B
with retaining ring for s...
10
M 6
10
25
11.5
0.0150
Yes
73181900
4059495255330
27655-13081
27655-13081
B
with retaining ring for s...
13
M 8
13
30
14.0
0.0302
Yes
73181900
4059495255354
27655-16101
27655-16101
B
with retaining ring for s...
16
M 10
16
35
15.5
0.0559
Yes
73181900
4059495255378
27655-16121
27655-16121
B
with retaining ring for s...
16
M 12
16
35
15.5
0.0478
Yes
73181900
4059495255392
27655-19141
27655-19141
B
with retaining ring for s...
19
M 14 x 1.5
22
45
21.5
0.1276
Yes
73181900
4059495255415
27655-19161
27655-19161
B
with retaining ring for s...
19
M 16
22
45
21.5
0.1162
Yes
73181900
4059495255439
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청