Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27797 - Levelling feet with knurled base
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet, swivel feet, machine feet
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/stellfuesse_maschinenfuesse/k0677.prj},{NB=27797-2806X040},{BEST=27797-2806X040},{D=28.5},{D1=M6},{H=9.3},{H1=49.3},{L=40},{BELASTUNG=3,5},{GEW=0.0141},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495514116},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
H
Height
[mm]
H1
Height
[mm]
L
Length
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27797-2805X016
27797-2805X016
28.5
M5
9.3
25.3
16
2
0.0088
Yes
73181900
4059495514048
31.12.2099
98% Warenverfügbarkeit. N...
27797-2805X020
27797-2805X020
28.5
M5
9.3
29.3
20
2
0.0092
Yes
73181900
4059495514055
31.12.2099
98% Warenverfügbarkeit. N...
27797-2805X025
27797-2805X025
28.5
M5
9.3
34.3
25
2
0.0098
Yes
73181900
4059495514062
31.12.2099
98% Warenverfügbarkeit. N...
27797-2805X040
27797-2805X040
28.5
M5
9.3
49.3
40
2
0.0115
Yes
73181900
4059495514079
31.12.2099
98% Warenverfügbarkeit. N...
27797-2806X016
27797-2806X016
28.5
M6
9.3
25.3
16
3,5
0.0100
Yes
73181900
4059495514086
31.12.2099
98% Warenverfügbarkeit. N...
27797-2806X020
27797-2806X020
28.5
M6
9.3
29.3
20
3,5
0.0108
Yes
73181900
4059495514093
31.12.2099
98% Warenverfügbarkeit. N...
27797-2806X030
27797-2806X030
28.5
M6
9.3
39.3
30
3,5
0.0124
Yes
73181900
4059495514109
31.12.2099
98% Warenverfügbarkeit. N...
27797-2806X040
27797-2806X040
28.5
M6
9.3
49.3
40
3,5
0.0141
Yes
73181900
4059495514116
31.12.2099
98% Warenverfügbarkeit. N...
27797-2806X050
27797-2806X050
28.5
M6
9.3
59.3
50
3,5
0.0158
Yes
73181900
4059495514123
31.12.2099
98% Warenverfügbarkeit. N...
27797-2808X016
27797-2808X016
28.5
M8
9.3
25.3
16
4,5
0.0150
Yes
73181900
4059495514130
31.12.2099
98% Warenverfügbarkeit. N...
27797-2808X020
27797-2808X020
28.5
M8
9.3
29.3
20
4,5
0.0162
Yes
73181900
4059495514147
31.12.2099
98% Warenverfügbarkeit. N...
27797-2808X030
27797-2808X030
28.5
M8
9.3
39.3
30
4,5
0.0192
Yes
73181900
4059495514154
31.12.2099
98% Warenverfügbarkeit. N...
27797-2808X040
27797-2808X040
28.5
M8
9.3
49.3
40
4,5
0.0220
Yes
73181900
4059495514161
31.12.2099
98% Warenverfügbarkeit. N...
27797-2808X050
27797-2808X050
28.5
M8
9.3
59.3
50
4,5
0.0254
Yes
73181900
4059495514178
31.12.2099
98% Warenverfügbarkeit. N...
27797-2808X060
27797-2808X060
28.5
M8
9.3
69.3
60
4,5
0.0297
Yes
73181900
4059495514185
31.12.2099
98% Warenverfügbarkeit. N...
27797-2808X080
27797-2808X080
28.5
M8
9.3
89.3
80
4,5
0.0350
Yes
73181900
4059495514192
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청