Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27794 - Levelling feet round
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling feet, swivel feet, machine feet
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/stellfuesse_maschinenfuesse/k0674.prj},{NB=27794-3010X025},{BEST=27794-3010X025},{D=30},{D1=M10},{H=11},{H1=36},{L=25},{BELASTUNG=3},{GEW=0.0232},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495513812},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10.000},{XA=19.0},{XB=2.0},{XC=5.0},{XD=1.0},{XE=0.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27794-3006X020
27794-3006X020
30
M6
11
31
20
3
0.0116
Yes
73181900
4059495513744
31.12.2099
98% Warenverfügbarkeit. N...
27794-3006X030
27794-3006X030
30
M6
11
41
30
3
0.0135
Yes
73181900
4059495513751
31.12.2099
98% Warenverfügbarkeit. N...
27794-3008X016
27794-3008X016
30
M8
11
27
16
3
0.0159
Yes
73181900
4059495513768
31.12.2099
98% Warenverfügbarkeit. N...
27794-3008X020
27794-3008X020
30
M8
11
31
20
3
0.0172
Yes
73181900
4059495513775
31.12.2099
98% Warenverfügbarkeit. N...
27794-3008X025
27794-3008X025
30
M8
11
36
25
3
0.0184
Yes
73181900
4059495513782
31.12.2099
98% Warenverfügbarkeit. N...
27794-3008X030
27794-3008X030
30
M8
11
41
30
3
0.0200
Yes
73181900
4059495513799
31.12.2099
98% Warenverfügbarkeit. N...
27794-3008X040
27794-3008X040
30
M8
11
51
40
3
0.0233
Yes
73181900
4059495513805
31.12.2099
98% Warenverfügbarkeit. N...
27794-3010X025
27794-3010X025
30
M10
11
36
25
3
0.0232
Yes
73181900
4059495513812
31.12.2099
98% Warenverfügbarkeit. N...
27794-3010X030
27794-3010X030
30
M10
11
41
30
3
0.0256
Yes
73181900
4059495513829
31.12.2099
98% Warenverfügbarkeit. N...
27794-3010X035
27794-3010X035
30
M10
11
46
35
3
0.0279
Yes
73181900
4059495513836
31.12.2099
98% Warenverfügbarkeit. N...
27794-4708X016
27794-4708X016
47
M8
11
27
16
4
0.0229
Yes
73181900
4059495513843
31.12.2099
98% Warenverfügbarkeit. N...
27794-4708X020
27794-4708X020
47
M8
11
31
20
4
0.0240
Yes
73181900
4059495513850
31.12.2099
98% Warenverfügbarkeit. N...
27794-4708X030
27794-4708X030
47
M8
11
41
30
4
0.0275
Yes
73181900
4059495513867
31.12.2099
98% Warenverfügbarkeit. N...
27794-4708X040
27794-4708X040
47
M8
11
51
40
4
0.0302
Yes
73181900
4059495513874
31.12.2099
98% Warenverfügbarkeit. N...
27794-4710X020
27794-4710X020
47
M10
11
31
20
4
0.0278
Yes
73181900
4059495513881
31.12.2099
98% Warenverfügbarkeit. N...
27794-4710X030
27794-4710X030
47
M10
11
41
30
4
0.0324
Yes
73181900
4059495513898
31.12.2099
98% Warenverfügbarkeit. N...
27794-4710X055
27794-4710X055
47
M10
11
66
55
4
0.0444
Yes
73181900
4059495513904
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청