Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27707 - Levelling sets spherical washer
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27707.prj},{NB=27707-503094},{BEST=27707-5030},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M60x2},{D2=80},{HMIN=94},{HMAX=94},{B=11},{N=7},{M=3.0},{ALPHA=4°},{F=495.0},{F1=218.00},{GEW=2.5550},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495257990},{ST=2.0},{NDM=60.000},{LH=144.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
ALPHA
Angle Alpha
[°]
F
F kN
[kN]
F1
F1 kN
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27707-1506
27707-1506
Steel
6.6
M6
M15x1
25
35
5
4
2.0
4°
40.0
36.00
0.0900
Yes
73181900
4059495257716
27707-2006
27707-2006
Steel
6.6
M6
M20x1
32
43
6
4
2.0
4°
65.0
55.70
0.1997
Yes
73181900
4059495257730
27707-2008
27707-2008
Steel
9.0
M8
M20x1
32
43
6
4
2.0
4°
65.0
48.00
0.1875
Yes
73181900
4059495257754
27707-2010
27707-2010
Steel
11.0
M10
M20x1
32
43
6
4
2.0
4°
65.0
37.90
0.1789
Yes
73181900
4059495257778
27707-2510
27707-2510
Steel
11.0
M10
M30x1,5
45
54
7
5
2.0
4°
120.0
92.90
0.5579
Yes
73181900
4059495257792
27707-2512
27707-2512
Steel
13.5
M12
M30x1,5
45
54
7
5
2.0
4°
120.0
80.40
0.4730
Yes
73181900
4059495257815
27707-2516
27707-2516
Steel
17.5
M16
M30x1,5
45
54
7
5
2.0
4°
120.0
45.50
0.4273
Yes
73181900
4059495257839
27707-3216
27707-3216
Steel
17.5
M16
M40x1,5
58
70
9
6
2.5
4°
210.0
136.00
1.1000
Yes
73181900
4059495257853
27707-3220
27707-3220
Steel
22.0
M20
M40x1,5
58
70
9
6
2.5
4°
210.0
90.00
0.9520
Yes
73181900
4059495257877
27707-3224
27707-3224
Steel
26.0
M24
M40x1,5
58
70
9
6
2.5
4°
210.0
37.00
0.9533
Yes
73181900
4059495257891
27707-4020
27707-4020
Steel
22.0
M20
M50x1,5
70
83
11
6
2.5
4°
330.0
210.00
1.8820
Yes
73181900
4059495257914
27707-4024
27707-4024
Steel
26.0
M24
M50x1,5
70
83
11
6
2.5
4°
330.0
157.00
1.8000
Yes
73181900
4059495257938
27707-4030
27707-4030
Steel
33.0
M30
M50x1,5
70
83
11
6
2.5
4°
330.0
53.00
1.4890
Yes
73181900
4059495257952
27707-5024
27707-5024
Steel
26.0
M24
M60x2
80
94
11
7
3.0
4°
495.0
322.00
2.6900
Yes
73181900
4059495257976
27707-5030
27707-5030
Steel
33.0
M30
M60x2
80
94
11
7
3.0
4°
495.0
218.00
2.5550
Yes
73181900
4059495257990
27707-15061
27707-15061
Stainless steel
6.6
M6
M15x1
25
35
5
4
2.0
4°
27.1
24.14
0.0903
Yes
73181900
4059495257723
27707-20061
27707-20061
Stainless steel
6.6
M6
M20x1
32
43
6
4
2.0
4°
43.4
36.56
0.2014
Yes
73181900
4059495257747
27707-20081
27707-20081
Stainless steel
9.0
M8
M20x1
32
43
6
4
2.0
4°
43.4
30.86
0.1400
Yes
73181900
4059495257761
27707-20101
27707-20101
Stainless steel
11.0
M10
M20x1
32
43
6
4
2.0
4°
43.4
23.41
0.1755
Yes
73181900
4059495257785
27707-25101
27707-25101
Stainless steel
11.0
M10
M30x1,5
45
54
7
5
2.0
4°
84.0
64.01
0.5495
Yes
73181900
4059495257808
27707-25121
27707-25121
Stainless steel
13.5
M12
M30x1,5
45
54
7
5
2.0
4°
84.0
54.82
0.5386
Yes
73181900
4059495257822
27707-25161
27707-25161
Stainless steel
17.5
M16
M30x1,5
45
54
7
5
2.0
4°
84.0
28.90
0.5073
Yes
73181900
4059495257846
27707-32161
27707-32161
Stainless steel
17.5
M16
M40x1,5
58
70
9
6
2.5
4°
148.0
92.90
1.1080
Yes
73181900
4059495257860
27707-32201
27707-32201
Stainless steel
22.0
M20
M40x1,5
58
70
9
6
2.5
4°
148.0
59.08
1.0400
Yes
73181900
4059495257884
27707-32241
27707-32241
Stainless steel
26.0
M24
M40x1,5
58
70
9
6
2.5
4°
148.0
20.30
0.9561
Yes
73181900
4059495257907
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청