Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27832 - Levelling feet ECO threaded spindles steel or stainless steel
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Threaded spindles for levelling feet
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gewindespindeln_f_stellfuesse/27832.prj},{NB=27832-161501 0_(0)},{BEST=27832-161501},{MATERIAL=Stahl},{POS=0},{POS1=0},{D1=M 16},{L=150},{L1=158.5},{SW=24},{BELASTUNG=14.5},{GEW=0.2490},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495261492},{PSTOL=0.001},{NDM=16},{XA=15.500},{XB=1.200},{XC=7.800},{XPOS=[0:142]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27832-080251
27832-080251
Steel
M 8
25
29.5
13
3.5
0.0163
Yes
73181520
4059495261034
27832-080401
27832-080401
Steel
M 8
40
44.5
13
3.5
0.0218
Yes
73181520
4059495261058
27832-080501
27832-080501
Steel
M 8
50
54.5
13
3.5
0.0247
Yes
73181520
4059495261072
27832-080701
27832-080701
Steel
M 8
70
74.5
13
3.5
0.0309
Yes
73181520
4059495261096
27832-080801
27832-080801
Steel
M 8
80
84.5
13
3.5
0.0336
Yes
73181520
4059495261119
27832-081001
27832-081001
Steel
M 8
100
104.5
13
3.5
0.0398
Yes
73181520
4059495261133
27832-081201
27832-081201
Steel
M 8
120
124.5
13
3.5
0.0441
Yes
73181520
4059495261157
27832-100251
27832-100251
Steel
M 10
25
30.0
17
4.7
0.0305
Yes
73181520
4059495261171
27832-100401
27832-100401
Steel
M 10
40
45.0
17
4.7
0.0373
Yes
73181520
4059495261195
27832-100501
27832-100501
Steel
M 10
50
55.0
17
4.7
0.0429
Yes
73181520
4059495261218
27832-100701
27832-100701
Steel
M 10
70
75.0
17
4.7
0.0519
Yes
73181520
4059495261232
27832-100801
27832-100801
Steel
M 10
80
85.0
17
4.7
0.0570
Yes
73181520
4059495261256
27832-101001
27832-101001
Steel
M 10
100
105.0
17
4.7
0.0649
Yes
73181520
4059495261270
27832-101201
27832-101201
Steel
M 10
120
125.0
17
4.7
0.0813
Yes
73181520
4059495261294
27832-120251
27832-120251
Steel
M 12
25
31.0
19
7.7
0.0432
Yes
73181520
4059495261317
27832-120401
27832-120401
Steel
M 12
40
46.0
19
7.7
0.0543
Yes
73181520
4059495261331
27832-120501
27832-120501
Steel
M 12
50
56.0
19
7.7
0.0598
Yes
73181520
4059495261355
27832-120701
27832-120701
Steel
M 12
70
76.0
19
7.7
0.0750
Yes
73181520
4059495261379
27832-120801
27832-120801
Steel
M 12
80
86.0
19
7.7
0.0830
Yes
73181520
4059495261393
27832-121001
27832-121001
Steel
M 12
100
106.0
19
7.7
0.0961
Yes
73181520
4059495261416
27832-121201
27832-121201
Steel
M 12
120
126.0
19
7.7
0.1108
Yes
73181520
4059495261430
27832-160501
27832-160501
Steel
M 16
50
58.5
24
14.5
0.1183
Yes
73181520
4059495261454
27832-161001
27832-161001
Steel
M 16
100
108.5
24
14.5
0.1845
Yes
73181520
4059495261478
27832-161501
27832-161501
Steel
M 16
150
158.5
24
14.5
0.2490
Yes
73181520
4059495261492
27832-080252
27832-080252
Stainless steel
M 8
25
29.5
13
3.5
0.0171
Yes
73181520
4059495261041
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청