Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26196 - Profile damper radial damping, hard version
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Profile damper
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/s_daempfer/26186.prj},{NB=26186-052320},{BEST=26186-05232},{BEL=0},{B=34},{S=32},{D=52},{D1=68},{G=M5},{H=42},{L=5},{W3=11.7},{NSW3=20.0},{ANZDRM=3},{GEW=0.0291},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495406725},{FILTER=NORELEM,},{XA=5.00},{XB=9.20},{XC=5.90},{XD=12.00},{XE=4.10},{XF=5.90},{XG=9.00},{XH=1.50},{XI=11.00},{XJ=27.00},{SW=4.00},{NDM=5.00},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
S
S (Hub)
[mm]
D
width
[mm]
D1
diameter
[mm]
G
Length
[mm]
H
Distance
[mm]
L
diameter
[mm]
W3
max. energy absorption Nm per stroke by permanent load
[Nm]
NSW3
max. energy absorption Nm per stroke by emergency stop
[Nm]
ANZDRM
Tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
26186-03015
26186-03015
13
15
30
38
M5
23
5
2.7
5.7
3
0.0084
Yes
39269099
4059495406695
31.12.2099
98% Warenverfügbarkeit. N...
26186-03919
26186-03919
19
19
39
50
M5
30
5
6.0
18.0
3
0.0160
Yes
39269099
4059495406701
31.12.2099
98% Warenverfügbarkeit. N...
26186-05232
26186-05232
34
32
52
68
M5
42
5
11.7
20.0
3
0.0291
Yes
39269099
4059495406725
31.12.2099
98% Warenverfügbarkeit. N...
26186-06441
26186-06441
43
41
64
87
M5
53
5
25.0
46.0
3
0.0563
Yes
39269099
4059495406732
31.12.2099
98% Warenverfügbarkeit. N...
26186-06837
26186-06837
46
37
68
88
M5
56
5
66.5
98.0
3
0.0825
Yes
39269099
4059495406749
31.12.2099
98% Warenverfügbarkeit. N...
26186-07942
26186-07942
46
42
79
102
M6
64
6
81.5
106.0
6
0.1123
Yes
39269099
4059495406756
31.12.2099
98% Warenverfügbarkeit. N...
26186-08645
26186-08645
51
45
86
109
M6
69
6
124.0
206.0
6
0.1545
Yes
39269099
4059495406763
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청