Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
24011-01 - Splined hubs with flange similar to DIN ISO 14
norelem
Systems and components for machine and plant construction
24000 Pillow block bearings Splined shafts, splined hubs Ball-type linear drives Bearing units Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_24000/keilwellen_keilnaben/24011-01.prj},{NB=24011-01-21252},{BEST=24011-01-21252},{MATERIAL=Edelstahl},{PROFIL=KW21X25},{ANZN=6},{B=5.0},{D=25},{D1=21},{D2=34},{D3=48},{D4=6.6},{D5=62},{D6=35},{L=50},{L1=10},{T=3.5},{GEW=0.3321},{BS=Infotext},{ROHS=Yes},{ZTN=84831030},{EAN=4059495463230},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
PROFIL
Profile
ⁿ/ₐ
ANZN
Anzhl der Nuten
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
24011-01-11141
24011-01-11141
Steel
KW11X14
6
3.0
14
11
20
28
4.5
42
20
35
8
3.0
0.1089
Yes
84831030
4059495463087
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-13161
24011-01-13161
Steel
KW13X16
6
3.5
16
13
25
36
4.5
50
22
40
8
3.0
0.1794
Yes
84831030
4059495463094
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-16201
24011-01-16201
Steel
KW16X20
6
4.0
20
16
28
38
5.5
52
25
40
10
3.0
0.2128
Yes
84831030
4059495463100
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-18221
24011-01-18221
Steel
KW18X22
6
5.0
22
18
30
40
5.5
54
30
45
10
3.5
0.2393
Yes
84831030
4059495463117
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-21251
24011-01-21251
Steel
KW21X25
6
5.0
25
21
34
48
6.6
62
35
50
10
3.5
0.3284
Yes
84831030
4059495463124
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-23281
24011-01-23281
Steel
KW23X28
6
6.0
28
23
36
50
6.6
64
36
55
10
3.5
0.3545
Yes
84831030
4059495463131
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-26321
24011-01-26321
Steel
KW26X32
6
6.0
32
26
42
56
6.6
70
40
60
10
3.5
0.5081
Yes
84831030
4059495463148
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-32381
24011-01-32381
Steel
KW32X38
8
6.0
38
32
50
65
9.0
82
50
60
12
3.5
0.7251
Yes
84831030
4059495463155
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-36421
24011-01-36421
Steel
KW36X42
8
7.0
42
36
52
70
9.0
90
52
80
16
4.0
1.0440
Yes
84831030
4059495463162
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-42481
24011-01-42481
Steel
KW42X48
8
8.0
48
42
60
75
11.0
95
60
80
16
4.0
1.2080
Yes
84831030
4059495463179
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-46541
24011-01-46541
Steel
KW46X54
8
9.0
54
46
65
80
11.0
100
65
100
16
4.0
1.5190
Yes
84831030
4059495463186
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-11142
24011-01-11142
Stainless steel
KW11X14
6
3.0
14
11
20
28
4.5
42
20
35
8
3.0
0.1131
Yes
84831030
4059495463193
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-13162
24011-01-13162
Stainless steel
KW13X16
6
3.5
16
13
25
36
4.5
50
22
40
8
3.0
0.1817
Yes
84831030
4059495463209
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-16202
24011-01-16202
Stainless steel
KW16X20
6
4.0
20
16
28
38
5.5
52
25
40
10
3.0
0.2174
Yes
84831030
4059495463216
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-18222
24011-01-18222
Stainless steel
KW18X22
6
5.0
22
18
30
40
5.5
54
30
45
10
3.5
0.2402
Yes
84831030
4059495463223
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-21252
24011-01-21252
Stainless steel
KW21X25
6
5.0
25
21
34
48
6.6
62
35
50
10
3.5
0.3321
Yes
84831030
4059495463230
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-23282
24011-01-23282
Stainless steel
KW23X28
6
6.0
28
23
36
50
6.6
64
36
55
10
3.5
0.3583
Yes
84831030
4059495463247
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-26322
24011-01-26322
Stainless steel
KW26X32
6
6.0
32
26
42
56
6.6
70
40
60
10
3.5
0.5062
Yes
84831030
4059495463254
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-32382
24011-01-32382
Stainless steel
KW32X38
8
6.0
38
32
50
65
9.0
82
50
60
12
3.5
0.7380
Yes
84831030
4059495463261
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-36422
24011-01-36422
Stainless steel
KW36X42
8
7.0
42
36
52
70
9.0
90
52
80
16
4.0
1.0360
Yes
84831030
4059495463278
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-42482
24011-01-42482
Stainless steel
KW42X48
8
8.0
48
42
60
75
11.0
95
60
80
16
4.0
1.2300
Yes
84831030
4059495463285
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-11143
24011-01-11143
Rotguss
KW11X14
6
3.0
14
11
20
28
4.5
42
20
35
8
3.0
0.1231
No
84831030
4059495463308
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-13163
24011-01-13163
Rotguss
KW13X16
6
3.5
16
13
25
36
4.5
50
22
40
8
3.0
0.2087
No
84831030
4059495463315
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-16203
24011-01-16203
Rotguss
KW16X20
6
4.0
20
16
28
38
5.5
52
25
40
10
3.0
0.2459
No
84831030
4059495463322
31.12.2099
98% Warenverfügbarkeit. N...
24011-01-18223
24011-01-18223
Rotguss
KW18X22
6
5.0
22
18
30
40
5.5
54
30
45
10
3.5
0.2717
No
84831030
4059495463339
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청