Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23825 - Tapered roller bearing FAG single row
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Rolling bearings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/waelzlager/23825.prj},{NB=23825-003006216},{D=30},{D1=62},{B=16},{B1=14.0},{B2=17.2},{A=1.0},{A1=1.0},{TRAGZD=43500},{TRAGZS=48000},{GRENZDZ=11900},{GEW=0.2415},{EAN=4059495244303},{XA=53.106},{XB=15.984},{XC=1.300},{XD=47.125},{XE=0.813},{XF=42.472},{XG=30.157},{XH=121.006},{XI=4.000},{XJ=11.200},{XK=0.333},{XL=2.394},{XM=40.068},{XN=45.600},{XO=9.153},{XP=3.867},{BEST=23825-003006216},{KUZ=30206-A},{AUSF=Reihe 302},{BS=Infotext},{ROHS=Yes},{ZTN=84828000},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
BEST
Order No.
ⁿ/ₐ
KUZ
Abbreviation
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
A
Chamfer
[mm]
A1
Chamfer
[mm]
TRAGZD
Dynamic base loads kN
[N]
TRAGZS
Static base loads N
[N]
GRENZDZ
Speed limit 1/min.
[U/min.]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23825-101504213
23825-101504213
30302-A
Series 303
15
42
13
11.0
14.2
1.0
1.0
23000
20500
21000
0.0977
Yes
84828000
4059495244334
31.12.2099
98% Warenverfügbarkeit. N...
23825-001704012
23825-001704012
30203-A
Series 302
17
40
12
11.0
13.2
1.0
1.0
18500
17800
21000
0.0560
Yes
84828000
4059495244280
31.12.2099
98% Warenverfügbarkeit. N...
23825-101704714
23825-101704714
30303-A
Series 303
17
47
14
12.0
15.2
1.0
1.0
27500
24500
18200
0.1303
Yes
84828000
4059495244341
31.12.2099
98% Warenverfügbarkeit. N...
23825-302004215
23825-302004215
32004-X
Series 320 (ISO dimension...
20
42
15
12.0
15.0
0.6
0.6
24000
28500
18200
0.1031
Yes
84828000
4059495244426
31.12.2099
98% Warenverfügbarkeit. N...
23825-002004714
23825-002004714
30204-A
Series 302
20
47
14
12.0
15.2
1.0
1.0
27000
27000
16800
0.1269
Yes
84828000
4059495244297
31.12.2099
98% Warenverfügbarkeit. N...
23825-102005215
23825-102005215
30304-A
Series 303
20
52
15
13.0
16.2
1.5
1.5
34000
32500
15400
0.1738
Yes
84828000
4059495244358
31.12.2099
98% Warenverfügbarkeit. N...
23825-302504715
23825-302504715
32005-X
Series 320 (ISO dimension...
25
47
15
11.5
15.0
0.6
0.6
26500
33500
15400
0.1200
Yes
84828000
4059495244433
31.12.2099
98% Warenverfügbarkeit. N...
23825-102506217
23825-102506217
30305-A
Series 303
25
62
17
15.0
18.2
1.5
1.5
47000
45500
12600
0.2692
Yes
84828000
4059495244365
31.12.2099
98% Warenverfügbarkeit. N...
23825-303005517
23825-303005517
32006-X
Series 320 (ISO dimension...
30
55
17
13.0
17.0
1.0
1.0
38500
46500
12600
0.1773
Yes
84828000
4059495244440
31.12.2099
98% Warenverfügbarkeit. N...
23825-003006216
23825-003006216
30206-A
Series 302
30
62
16
14.0
17.2
1.0
1.0
43500
48000
11900
0.2415
Yes
84828000
4059495244303
31.12.2099
98% Warenverfügbarkeit. N...
23825-103007219
23825-103007219
30306-A
Series 303
30
72
19
16.0
20.8
1.5
1.5
60000
61000
10500
0.3837
Yes
84828000
4059495244372
31.12.2099
98% Warenverfügbarkeit. N...
23825-303506218
23825-303506218
32007-X
Series 320 (ISO dimension...
35
62
18
14.0
18.0
1.0
1.0
45500
57000
11200
0.2301
Yes
84828000
4059495244457
31.12.2099
98% Warenverfügbarkeit. N...
23825-003507217
23825-003507217
30207-A
Series 302
35
72
17
15.0
18.2
1.5
1.5
54000
59000
9800
0.3254
Yes
84828000
4059495244310
31.12.2099
98% Warenverfügbarkeit. N...
23825-103508021
23825-103508021
30307-A
Series 303
35
80
21
18.0
22.8
2.0
1.5
73000
75000
9400
0.5434
Yes
84828000
4059495244389
31.12.2099
98% Warenverfügbarkeit. N...
23825-304006819
23825-304006819
32008-XA
Series 320 (ISO dimension...
40
68
19
14.5
19.0
1.0
1.0
53000
71000
9800
0.2846
Yes
84828000
4059495244464
31.12.2099
98% Warenverfügbarkeit. N...
23825-004008018
23825-004008018
30208-A
Series 302
40
80
18
16.0
19.8
1.5
1.5
61000
67000
8800
0.4396
Yes
84828000
4059495244327
31.12.2099
98% Warenverfügbarkeit. N...
23825-104009023
23825-104009023
30308-A
Series 303
40
90
23
20.0
25.2
2.0
1.5
91000
102000
7800
0.7457
Yes
84828000
4059495244396
31.12.2099
98% Warenverfügbarkeit. N...
23825-304507520
23825-304507520
32009-XA
Series 320 (ISO dimension...
45
75
20
15.5
20.0
1.0
1.0
61000
86000
8800
0.3631
Yes
84828000
4059495244471
31.12.2099
98% Warenverfügbarkeit. N...
23825-104510025
23825-104510025
30309-A
Series 303
45
100
25
18.0
27.2
2.0
1.5
96000
108000
6700
0.9968
Yes
84828000
4059495244402
31.12.2099
98% Warenverfügbarkeit. N...
23825-305008020
23825-305008020
32010-X
Series 320 (ISO dimension...
50
80
20
15.5
20.0
1.0
1.0
64000
93000
7800
0.3916
Yes
84828000
4059495244488
31.12.2099
98% Warenverfügbarkeit. N...
23825-105011027
23825-105011027
30310-A
Series 303
50
110
27
23.0
29.2
2.5
2.0
130000
148000
6300
1.2300
Yes
84828000
4059495244419
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청