Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23360 - Keyless locking couplings, Form G increased tolerance range
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23360.prj},{NB=23360-4065},{D=40},{D1=65},{B=27.5},{L1=17},{L3=20},{F=1154},{M=58},{PW=225},{PN=139},{MS=17},{GEW=0.3171},{EAN=4059495305387},{NDM=6.00},{SW=5.00},{XA=26.25},{XB=10.00},{XC=3.00},{XD=1.13},{XE=63.82},{XF=18.00},{XG=15.00},{XH=2.25},{XI=0.70},{XJ=6.20},{XK=4.60},{XL=41.18},{XM=1.50},{XN=44.50},{XO=7.70},{XP=4.60},{BEST=23360-4065},{SA=15 x M6},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
diameter
[mm]
B
height
[mm]
L1
height
[mm]
L3
height
[mm]
F
Torque M Nm transmissible at tightening torque MS
[Nm]
M
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
SA
number of clamping screws
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23360-1947
23360-1947
19
47
27.5
17
20
306
32
265
107
8 x M6
17
0.2193
Yes
84879000
4059495305288
31.12.2099
98% Warenverfügbarkeit. N...
23360-2047
23360-2047
20
47
27.5
17
20
321
32
251
107
8 x M6
17
0.2136
Yes
84879000
4059495305295
31.12.2099
98% Warenverfügbarkeit. N...
23360-2247
23360-2247
22
47
27.5
17
20
351
32
227
106
8 x M6
17
0.2061
Yes
84879000
4059495305301
31.12.2099
98% Warenverfügbarkeit. N...
23360-2450
23360-2450
24
50
27.5
17
20
429
36
232
112
9 x M6
17
0.2282
Yes
84879000
4059495305318
31.12.2099
98% Warenverfügbarkeit. N...
23360-2550
23360-2550
25
50
27.5
17
20
446
36
223
111
9 x M6
17
0.2233
Yes
84879000
4059495305325
31.12.2099
98% Warenverfügbarkeit. N...
23360-2855
23360-2855
28
55
27.5
17
20
496
35
197
100
9 x M6
17
0.2637
Yes
84879000
4059495305332
31.12.2099
98% Warenverfügbarkeit. N...
23360-3055
23360-3055
30
55
27.5
17
20
529
35
183
100
9 x M6
17
0.2527
Yes
84879000
4059495305349
31.12.2099
98% Warenverfügbarkeit. N...
23360-3260
23360-3260
32
60
27.5
17
20
749
47
228
122
12 x M6
17
0.3056
Yes
84879000
4059495305356
31.12.2099
98% Warenverfügbarkeit. N...
23360-3560
23360-3560
35
60
27.5
17
20
815
47
208
121
12 x M6
17
0.2854
Yes
84879000
4059495305363
31.12.2099
98% Warenverfügbarkeit. N...
23360-3865
23360-3865
38
65
27.5
17
20
1101
58
238
139
15 x M6
17
0.3365
Yes
84879000
4059495305370
31.12.2099
98% Warenverfügbarkeit. N...
23360-4065
23360-4065
40
65
27.5
17
20
1154
58
225
139
15 x M6
17
0.3171
Yes
84879000
4059495305387
31.12.2099
98% Warenverfügbarkeit. N...
23360-4275
23360-4275
42
75
33.5
20
24
1768
84
266
149
12 x M8
41
0.5668
Yes
84879000
4059495305394
31.12.2099
98% Warenverfügbarkeit. N...
23360-4575
23360-4575
45
75
33.5
20
24
1886
84
247
148
12 x M8
41
0.5301
Yes
84879000
4059495305400
31.12.2099
98% Warenverfügbarkeit. N...
23360-4880
23360-4880
48
80
33.5
20
24
2004
83
231
138
12 x M8
41
0.5983
Yes
84879000
4059495305417
31.12.2099
98% Warenverfügbarkeit. N...
23360-5080
23360-5080
50
80
33.5
20
24
2082
83
221
138
12 x M8
41
0.5752
Yes
84879000
4059495305424
31.12.2099
98% Warenverfügbarkeit. N...
23360-5585
23360-5585
55
85
33.5
20
24
2656
97
233
151
14 x M8
41
0.6216
Yes
84879000
4059495305431
31.12.2099
98% Warenverfügbarkeit. N...
23360-6090
23360-6090
60
90
33.5
20
24
2881
96
212
142
14 x M8
41
0.6629
Yes
84879000
4059495305448
31.12.2099
98% Warenverfügbarkeit. N...
23360-6595
23360-6595
65
95
33.5
20
24
3550
109
223
153
16 x M8
41
0.7139
Yes
84879000
4059495305455
31.12.2099
98% Warenverfügbarkeit. N...
23360-70110
23360-70110
70
110
39.5
24
28
5432
155
245
156
14 x M10
83
1.2440
Yes
84879000
4059495305462
31.12.2099
98% Warenverfügbarkeit. N...
23360-75115
23360-75115
75
115
39.5
24
28
5795
155
228
149
14 x M10
83
1.3050
Yes
84879000
4059495305479
31.12.2099
98% Warenverfügbarkeit. N...
23360-80120
23360-80120
80
120
39.5
24
28
6156
154
213
142
14 x M10
83
1.3770
Yes
84879000
4059495305486
31.12.2099
98% Warenverfügbarkeit. N...
23360-85125
23360-85125
85
125
39.5
24
28
7447
175
228
155
16 x M10
83
1.4560
Yes
84879000
4059495305493
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
23362 - Keyless locking couplings, Form H for high torques
norelem
26.06.2024
23350 - Keyless locking coupling Form A for thin walled hubs
norelem
30.05.2024
23356 - Keless locking couplings Form E short version
norelem
26.06.2024
23358 - Keyless locking couplings, Form F short version with axial ring
norelem
26.06.2024
23354 - Keyless locking coupling Form D compact design
norelem
30.05.2024
22400 - Spur gears in steel, module 2 toothing milled, straight teeth, enga...
norelem
26.06.2024
07800 - Shaft collars set screw DIN 705, steel
norelem
30.05.2024
22400 - Spur gears in steel, module 3 toothing milled, straight teeth, enga...
norelem
26.06.2024
22265 - Sprockets duplex 5/8" x 3/8" DIN ISO 606
norelem
26.06.2024
23351 - Keyless locking coupling Form B
norelem
30.05.2024
03000 - Spring plungers with slot and ball, steel
norelem
30.05.2024
23368 - Keyless locking couplings with central nut
norelem
26.06.2024
SHF - Shaft support
YTP
11.05.2022
22004 - Toothed pulley profile HTD 8M
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청