Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23003 - Metal bellows couplings, mini with grub screw
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23003.prj},{NB=23003-0200280606},{GR=20},{DM=2.0},{TM=12.6},{TS=1300},{FSR=21},{FSA=11},{WVR=0.20},{WVA=0.4},{WV=1.5},{DZ=15000},{D1=6},{D2=6},{D1D2MIN=3},{D1D2MAX=14},{D1D2PFN=10},{D4=24},{D5=21.5},{L=28},{L2=3},{L3=6},{ANZDMS=1.5},{GEW=0.0130},{EAN=4059495796147},{NDM=4.000},{SW=2.000},{XA=1.000},{XB=16.700},{XC=0.500},{XD=0.200},{XE=0.250},{XF=6.000},{XG=2.000},{XH=4.200},{XI=0.000},{XJ=21.300},{XK=1.200},{XL=0.000},{XM=8.000},{XN=7.000},{XO=13.600},{XP=0.000},{BEST=23003-0200280606},{C=2XM4},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
DM
max. torque
[Nm]
TM
moment of inertia
[gcm²]
TS
Torsion resistance Nm/arcmin
[10³ Nm/rad]
FSR
Spring stiffness radial
[N/mm]
FSA
Spring stiffness axial
[N/mm]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
max. rpm
[1/min]
D1
(H7)
[mm]
D2
(H7)
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D1D2PFN
D1/D2 max. by keyway
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
C
(ISO 4029)
ⁿ/ₐ
ANZDMS
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23003-0050230303
23003-0050230303
5
0.5
1.5
200
18
10
0.15
0.3
1.5
15000
3
3
3
8
8
15
13.5
23
2
6
1XM3
0.5
0.0058
Yes
84836040
4059495795997
31.12.2099
98% Warenverfügbarkeit. N...
23003-0050230404
23003-0050230404
5
0.5
1.5
200
18
10
0.15
0.3
1.5
15000
4
4
3
8
8
15
13.5
23
2
6
1XM3
0.5
0.0057
Yes
84836040
4059495796000
31.12.2099
98% Warenverfügbarkeit. N...
23003-0050230505
23003-0050230505
5
0.5
1.5
200
18
10
0.15
0.3
1.5
15000
5
5
3
8
8
15
13.5
23
2
6
1XM3
0.5
0.0055
Yes
84836040
4059495796017
31.12.2099
98% Warenverfügbarkeit. N...
23003-0050230606
23003-0050230606
5
0.5
1.5
200
18
10
0.15
0.3
1.5
15000
6
6
3
8
8
15
13.5
23
2
6
1XM3
0.5
0.0053
Yes
84836040
4059495796024
31.12.2099
98% Warenverfügbarkeit. N...
23003-0100250303
23003-0100250303
10
1.0
2.0
360
31
20
0.15
0.3
1.5
15000
3
3
3
8
8
15
13.5
25
2
6
1XM3
0.5
0.0075
Yes
84836040
4059495796031
31.12.2099
98% Warenverfügbarkeit. N...
23003-0100250305
23003-0100250305
10
1.0
2.0
360
31
20
0.15
0.3
1.5
15000
3
5
3
8
8
15
13.5
25
2
6
1XM3
0.5
0.0077
Yes
84836040
4059495796048
31.12.2099
98% Warenverfügbarkeit. N...
23003-0100250505
23003-0100250505
10
1.0
2.0
360
31
20
0.15
0.3
1.5
15000
5
5
3
8
8
15
13.5
25
2
6
1XM3
0.5
0.0060
Yes
84836040
4059495796055
31.12.2099
98% Warenverfügbarkeit. N...
23003-0100250506
23003-0100250506
10
1.0
2.0
360
31
20
0.15
0.3
1.5
15000
5
6
3
8
8
15
13.5
25
2
6
1XM3
0.5
0.0066
Yes
84836040
4059495796062
31.12.2099
98% Warenverfügbarkeit. N...
23003-0100250606
23003-0100250606
10
1.0
2.0
360
31
20
0.15
0.3
1.5
15000
6
6
3
8
8
15
13.5
25
2
6
1XM3
0.5
0.0060
Yes
84836040
4059495796079
31.12.2099
98% Warenverfügbarkeit. N...
23003-0150260505
23003-0150260505
15
1.5
2.0
750
59
15
0.10
0.3
1.5
15000
5
5
3
12
8
19
19.0
26
3
8
2XM4
1.5
0.0130
Yes
84836040
4059495796086
31.12.2099
98% Warenverfügbarkeit. N...
23003-0150260506
23003-0150260506
15
1.5
6.0
750
59
15
0.10
0.3
1.5
15000
5
6
3
12
8
19
19.0
26
3
8
2XM4
1.5
0.0130
Yes
84836040
4059495796093
31.12.2099
98% Warenverfügbarkeit. N...
23003-0150260508
23003-0150260508
15
1.5
6.0
750
59
15
0.10
0.3
1.5
15000
5
8
3
12
8
19
19.0
26
3
8
2XM4
1.5
0.0130
Yes
84836040
4059495796109
31.12.2099
98% Warenverfügbarkeit. N...
23003-0150260606
23003-0150260606
15
1.5
6.0
750
59
15
0.10
0.3
1.5
15000
6
6
3
12
8
19
19.0
26
3
8
2XM4
1.5
0.0130
Yes
84836040
4059495796116
31.12.2099
98% Warenverfügbarkeit. N...
23003-0150260608
23003-0150260608
15
1.5
6.0
750
59
15
0.10
0.3
1.5
15000
6
8
3
12
8
19
19.0
26
3
8
2XM4
1.5
0.0120
Yes
84836040
4059495796123
31.12.2099
98% Warenverfügbarkeit. N...
23003-0150260808
23003-0150260808
15
1.5
6.0
750
59
15
0.10
0.3
1.5
15000
8
8
3
12
8
19
19.0
26
3
8
2XM4
1.5
0.0116
Yes
84836040
4059495796130
31.12.2099
98% Warenverfügbarkeit. N...
23003-0200280606
23003-0200280606
20
2.0
12.6
1300
21
11
0.20
0.4
1.5
15000
6
6
3
14
10
24
21.5
28
3
6
2XM4
1.5
0.0130
Yes
84836040
4059495796147
31.12.2099
98% Warenverfügbarkeit. N...
23003-0200280608
23003-0200280608
20
2.0
12.6
1300
21
11
0.20
0.4
1.5
15000
6
8
3
14
10
24
21.5
28
3
6
2XM4
1.5
0.0130
Yes
84836040
4059495796154
31.12.2099
98% Warenverfügbarkeit. N...
23003-0200280610
23003-0200280610
20
2.0
12.6
1300
21
11
0.20
0.4
1.5
15000
6
10
3
14
10
24
21.5
28
3
6
2XM4
1.5
0.0130
Yes
84836040
4059495796161
31.12.2099
98% Warenverfügbarkeit. N...
23003-0200280808
23003-0200280808
20
2.0
12.6
1300
21
11
0.20
0.4
1.5
15000
8
8
3
14
10
24
21.5
28
3
6
2XM4
1.5
0.0130
Yes
84836040
4059495796178
31.12.2099
98% Warenverfügbarkeit. N...
23003-0200280810
23003-0200280810
20
2.0
12.6
1300
21
11
0.20
0.4
1.5
15000
8
10
3
14
10
24
21.5
28
3
6
2XM4
1.5
0.0130
Yes
84836040
4059495796185
31.12.2099
98% Warenverfügbarkeit. N...
23003-0200281010
23003-0200281010
20
2.0
12.6
1300
21
11
0.20
0.4
1.5
15000
10
10
3
14
10
24
21.5
28
3
6
2XM4
1.5
0.0130
Yes
84836040
4059495796192
31.12.2099
98% Warenverfügbarkeit. N...
23003-0450401010
23003-0450401010
45
4.5
68.0
6500
168
32
0.10
0.3
1.5
15000
10
10
6
19
13
32
29.0
40
4
12
2XM6
3.0
0.0491
Yes
84836040
4059495796208
31.12.2099
98% Warenverfügbarkeit. N...
23003-0450401012
23003-0450401012
45
4.5
68.0
6500
168
32
0.10
0.3
1.5
15000
10
12
6
19
13
32
29.0
40
4
12
2XM6
3.0
0.0570
Yes
84836040
4059495796215
31.12.2099
98% Warenverfügbarkeit. N...
23003-0450401014
23003-0450401014
45
4.5
68.0
6500
168
32
0.10
0.3
1.5
15000
10
14
6
19
13
32
29.0
40
4
12
2XM6
3.0
0.0570
Yes
84836040
4059495796222
31.12.2099
98% Warenverfügbarkeit. N...
23003-0450401212
23003-0450401212
45
4.5
68.0
6500
168
32
0.10
0.3
1.5
15000
12
12
6
19
13
32
29.0
40
4
12
2XM6
3.0
0.0570
Yes
84836040
4059495796239
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청