Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22057 - Toothed belts AT profile
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Toothed belts, toothed belt pulleys
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/zahnriemen_zahnriemenscheiben/22057.prj},{NB=22057-1016X0660},{BEST=22057-1016X0660},{AUSF=Profil AT 10},{RB=16},{ZZ=66},{WL=660},{GEW=0.0598},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=39269055},{EAN=4059495285955},{XA=10.000},{XB=5.000},{XC=0.400},{XD=1.250},{XE=4.500},{XF=2.500},{FILTER=NORELEM},{TYP=2.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RB
belt width
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
WL
Effective length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
22057-0510X0225
22057-0510X0225
Profile AT 5
10
45
225
0.0080
Yes
39269055
4059495232522
22057-0510X0255
22057-0510X0255
Profile AT 5
10
51
255
0.0078
Yes
39269055
4059495285276
22057-0510X0280
22057-0510X0280
Profile AT 5
10
56
280
0.0084
Yes
39269055
4059495285283
22057-0510X0300
22057-0510X0300
Profile AT 5
10
60
300
0.0093
Yes
39269055
4059495285290
22057-0510X0340
22057-0510X0340
Profile AT 5
10
68
340
0.0104
Yes
39269055
4059495285306
22057-0510X0375
22057-0510X0375
Profile AT 5
10
75
375
0.0119
Yes
39269055
4059495285313
22057-0510X0390
22057-0510X0390
Profile AT 5
10
78
390
0.0126
Yes
39269055
4059495285320
22057-0510X0420
22057-0510X0420
Profile AT 5
10
84
420
0.0129
Yes
39269055
4059495285337
22057-0510X0455
22057-0510X0455
Profile AT 5
10
91
455
0.0141
Yes
39269055
4059495285344
22057-0510X0500
22057-0510X0500
Profile AT 5
10
100
500
0.0170
Yes
39269055
4059495285351
22057-0510X0545
22057-0510X0545
Profile AT 5
10
109
545
0.0167
Yes
39269055
4059495285368
22057-0510X0600
22057-0510X0600
Profile AT 5
10
120
600
0.0185
Yes
39269055
4059495285375
22057-0510X0610
22057-0510X0610
Profile AT 5
10
122
610
0.0192
Yes
39269055
4059495285382
22057-0510X0660
22057-0510X0660
Profile AT 5
10
132
660
0.0207
Yes
39269055
4059495285399
22057-0510X0720
22057-0510X0720
Profile AT 5
10
144
720
0.0242
Yes
39269055
4059495285405
22057-0510X0750
22057-0510X0750
Profile AT 5
10
150
750
0.0246
Yes
39269055
4059495285412
22057-0510X0780
22057-0510X0780
Profile AT 5
10
156
780
0.0255
Yes
39269055
4059495285429
22057-0510X0825
22057-0510X0825
Profile AT 5
10
165
825
0.0273
Yes
39269055
4059495285436
22057-0510X0975
22057-0510X0975
Profile AT 5
10
195
975
0.0305
Yes
39269055
4059495285443
22057-0510X1050
22057-0510X1050
Profile AT 5
10
210
1050
0.0380
Yes
39269055
4059495285450
22057-0510X1125
22057-0510X1125
Profile AT 5
10
225
1125
0.0352
Yes
39269055
4059495285467
22057-0510X1500
22057-0510X1500
Profile AT 5
10
300
1500
0.0485
Yes
39269055
4059495285474
22057-0516X0225
22057-0516X0225
Profile AT 5
16
45
225
0.0108
Yes
39269055
4059495285481
22057-0516X0255
22057-0516X0255
Profile AT 5
16
51
255
0.0123
Yes
39269055
4059495285498
22057-0516X0280
22057-0516X0280
Profile AT 5
16
56
280
0.0140
Yes
39269055
4059495285504
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청