Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22282-10 - C profiles steel or stainless steel for glide rails
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22282-10.prj},{NB=22282-10-12X2000},{BEST=22282-10-12X2000},{FORM=C12},{MATERIAL=STAHL},{PXB1ZOLL=1 1/2 x 1\"0\"},{PXB1=72},{A=36.0},{B2=60},{H2=20.0},{S=2.5},{L=2000},{H=0},{H1=0.0},{GEW=4.3400},{BS=Infotext},{ROHS=Yes},{ZTN=72169100},{EAN=4059495525631},{FILTER=NORELEM,},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
width
[mm]
B2
Distance
[mm]
H2
Hohe
[mm]
S
width
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22282-10-01X2000
22282-10-01X2000
C1
STAHL
17.5
24
5.2
1.0
2000
0.5300
Yes
72169100
4059495525594
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-03X2000
22282-10-03X2000
C3
STAHL
10.0
20
10.0
1.5
2000
0.9200
Yes
72169100
4059495525600
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-05X2000
22282-10-05X2000
C5
STAHL
14.0
28
12.0
2.0
2000
1.5400
Yes
72169100
4059495525617
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-09X2000
22282-10-09X2000
C9
STAHL
22.0
38
18.0
2.5
2000
2.9800
Yes
72169100
4059495525624
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-12X2000
22282-10-12X2000
C12
STAHL
36.0
60
20.0
2.5
2000
4.3400
Yes
72169100
4059495525631
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-101X2000
22282-10-101X2000
C1
EDELSTAHL
17.5
24
5.2
1.0
2000
0.5600
Yes
72224060
4059495525648
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-103X2000
22282-10-103X2000
C3
EDELSTAHL
10.0
20
10.0
1.5
2000
0.9800
Yes
72224060
4059495525655
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-105X2000
22282-10-105X2000
C5
EDELSTAHL
14.0
28
12.0
2.0
2000
1.7200
Yes
72224060
4059495525662
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-109X2000
22282-10-109X2000
C9
EDELSTAHL
22.0
38
18.0
2.5
2000
2.9500
Yes
72224060
4059495525679
31.12.2099
98% Warenverfügbarkeit. N...
22282-10-112X2000
22282-10-112X2000
C12
EDELSTAHL
36.0
60
20.0
2.5
2000
4.3400
Yes
72224060
4059495525686
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청