Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22280 - Mounting screws for idler sprockets
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22280_1.prj},{NB=22280-12160},{A=15},{A1=25},{D3=16},{L=52},{GEW=0.0720},{EAN=4059495320984},{NDM=12.000},{SW=10.000},{SW1=19.000},{XA=3.000},{XB=12.000},{XC=51.500},{XD=5.000},{XE=16.000},{XF=18.000},{XG=20.000},{XH=6.000},{XI=14.000},{XJ=12.000},{XK=11.700},{XL=18.400},{XM=9.000},{XN=10.000},{XO=3.500},{XP=7.500},{XQ=13.300},{BEST=22280-1216},{D=M12},{PASSZU=Kettenspannrad bis ISO 12 B-1},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
D
thread
[mm]
D3
diameter
[mm]
L
Length
[mm]
PASSZU
Suitable for
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22280-1216
22280-1216
15
25
M12
16
52
idler sprocket to ISO 12 ...
0.0720
Yes
73181520
4059495320984
31.12.2099
98% Warenverfügbarkeit. N...
22280-1620
22280-1620
25
28
M16
20
66
idler sprocket from ISO 1...
0.1572
Yes
73181520
4059495320991
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청