Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22255 - Sprockets single 5/8“ x 3/8“ stainless steel DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22255_2.prj},{NB=22255-10580308018},{BEST=22255-10580308018},{ISONR=10 B-1},{TZOLL=5/8\" x 3/8\"},{TMM=15,875 x 9,65},{ZZ=18},{D=98.3},{D1=91.42},{D2=70},{D3=14},{B1=9.1},{L=30},{C=1.6},{R=16},{GEW=1.0110},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495317090},{FILTER=NORELEM,},{XC=1.800},{XD=10.160},{XF=3.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22255-10580308013
22255-10580308013
10 B-1
5/8" x 3/8"
15,875 x 9,65
13
73.2
66.32
47
12
9.1
30
1.6
16
0.4683
Yes
84839010
4059495317045
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308014
22255-10580308014
10 B-1
5/8" x 3/8"
15,875 x 9,65
14
78.2
71.34
52
12
9.1
30
1.6
16
0.5703
Yes
84839010
4059495317052
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308015
22255-10580308015
10 B-1
5/8" x 3/8"
15,875 x 9,65
15
83.2
76.36
57
12
9.1
30
1.6
16
0.6839
Yes
84839010
4059495317069
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308016
22255-10580308016
10 B-1
5/8" x 3/8"
15,875 x 9,65
16
88.3
81.37
60
12
9.1
30
1.6
16
0.7658
Yes
84839010
4059495317076
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308017
22255-10580308017
10 B-1
5/8" x 3/8"
15,875 x 9,65
17
93.3
86.39
60
12
9.1
30
1.6
16
0.8139
Yes
84839010
4059495317083
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308018
22255-10580308018
10 B-1
5/8" x 3/8"
15,875 x 9,65
18
98.3
91.42
70
14
9.1
30
1.6
16
1.0110
Yes
84839010
4059495317090
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308019
22255-10580308019
10 B-1
5/8" x 3/8"
15,875 x 9,65
19
103.3
96.45
70
14
9.1
30
1.6
16
1.0670
Yes
84839010
4059495317106
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308020
22255-10580308020
10 B-1
5/8" x 3/8"
15,875 x 9,65
20
108.4
101.49
75
14
9.1
30
1.6
16
1.2200
Yes
84839010
4059495317113
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308021
22255-10580308021
10 B-1
5/8" x 3/8"
15,875 x 9,65
21
113.4
106.52
75
16
9.1
30
1.6
16
1.2540
Yes
84839010
4059495317120
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308023
22255-10580308023
10 B-1
5/8" x 3/8"
15,875 x 9,65
23
123.5
116.58
80
16
9.1
30
1.6
16
1.4860
Yes
84839010
4059495317137
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308025
22255-10580308025
10 B-1
5/8" x 3/8"
15,875 x 9,65
25
133.6
126.66
80
16
9.1
30
1.6
16
1.6050
Yes
84839010
4059495317144
31.12.2099
98% Warenverfügbarkeit. N...
22255-10580308030
22255-10580308030
10 B-1
5/8" x 3/8"
15,875 x 9,65
30
158.8
151.87
90
20
9.1
35
1.6
16
2.4290
Yes
84839010
4059495317151
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청