Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21064 - Precision slides roller mounted with location holes
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21064_asmtab.prj},{NB=21064-06005509},{A=25},{A1=17.0},{A2=16.5},{B=60},{B1=59.5},{D1=7},{D3=4.3},{D4=8.0},{E=34},{E1=0},{E2=34},{E3=28},{TIE1=6},{TAE1=6},{TIE2=6},{TAE2=6},{L=55},{L2=50},{L3=5.5},{P=1.6},{P1=3.2},{GEW=0.5100},{EAN=4059495492636},{TYP=8.0},{TYP1=30.0},{TYP2=8.0},{CX=10.0},{XA=9.000},{TYP3=29.000},{TYP4=9.000},{BEST=21064-060055},{D2=M4},{M=M4},{M1=M3},{M2=M4},{T1=0.02},{T2=0.02},{F=470},{MX=4},{MY=8},{MZ=6},{BS=Infotext},{ROHS=Yes},{ZTN=0000XX},{FILTER=NORELEM},{PPATH=21064_schb.prj},{EOL=31.12.2099},{C=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
height
[mm]
A1
height
[mm]
A2
height
[mm]
B
width
[mm]
B1
width
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
E
distance
[mm]
E1
Abstnad
[mm]
E2
distance
[mm]
E3
distance
[mm]
TIE1
ⁿ/ₐ
TAE1
ⁿ/ₐ
TIE2
ⁿ/ₐ
TAE2
ⁿ/ₐ
L
Length
[mm]
L2
distance
[mm]
L3
distance
[mm]
P
height
[mm]
P1
height
[mm]
M
ⁿ/ₐ
M1
ⁿ/ₐ
M2
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
F
F(N)
[N]
MX
Mx (Nm)
[Nm]
MY
My (Nm)
[Nm]
MZ
Mz (Nm)
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21064-040050
21064-040050
20
13.0
13.0
40
39.5
5
M3
3.2
6.5
30
15
20
20
4
4
6
6
50
33
3.8
1.1
3.4
M3
M3
M3
0.02
0.02
210
1
4
3
0.2605
Yes
0000XX
4059495492551
31.12.2099
98% availability of produ...
21064-0400501
21064-0400501
20
13.0
13.0
40
39.5
5
M3
3.2
6.5
30
15
20
20
4
4
6
6
50
33
3.8
1.1
3.4
M3
M3
M3
0.02
0.02
140
1
3
2
0.2602
Yes
0000XX
4059495492568
31.12.2099
98% availability of produ...
21064-040065
21064-040065
20
13.0
13.0
40
39.5
5
M3
3.2
6.5
30
15
20
20
6
6
6
6
65
33
3.8
1.1
3.4
M3
M3
M3
0.02
0.02
180
1
4
3
0.3346
Yes
0000XX
4059495492575
31.12.2099
98% availability of produ...
21064-040080
21064-040080
20
13.0
13.0
40
39.5
5
M3
3.2
6.5
30
15
20
20
8
8
6
6
80
33
3.8
1.1
3.4
M3
M3
M3
0.02
0.02
220
3
5
5
0.1000
Yes
0000XX
4059495492582
31.12.2099
98% availability of produ...
21064-050055
21064-050055
25
17.0
16.5
50
49.5
7
M4
4.3
8.0
28
0
14
28
6
6
6
6
55
40
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
480
4
7
6
0.4370
Yes
0000XX
4059495492599
31.12.2099
98% availability of produ...
21064-050080
21064-050080
25
17.0
16.5
50
49.5
7
M4
4.3
8.0
28
0
28
28
6
6
6
6
80
40
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
410
3
9
7
0.6446
Yes
0000XX
4059495492605
31.12.2099
98% availability of produ...
21064-050105
21064-050105
25
17.0
16.5
50
49.5
7
M4
4.3
8.0
28
0
28
28
8
8
10
8
105
40
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
520
10
11
15
0.8500
Yes
0000XX
4059495492612
31.12.2099
98% availability of produ...
21064-050155
21064-050155
25
17.0
16.5
50
49.5
7
M4
4.3
8.0
28
0
28
28
12
12
14
12
155
40
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
680
23
19
33
1.2650
Yes
0000XX
4059495492629
31.12.2099
98% availability of produ...
21064-060055
21064-060055
25
17.0
16.5
60
59.5
7
M4
4.3
8.0
34
0
34
28
6
6
6
6
55
50
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
470
4
8
6
0.5100
Yes
0000XX
4059495492636
31.12.2099
98% availability of produ...
21064-060080
21064-060080
25
17.0
16.5
60
59.5
7
M4
4.3
8.0
34
0
34
34
6
6
6
6
80
50
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
380
3
11
7
0.1000
Yes
0000XX
4059495492643
31.12.2099
98% availability of produ...
21064-060105
21064-060105
25
17.0
16.5
60
59.5
7
M4
4.3
8.0
34
0
34
34
6
6
6
6
105
50
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
530
10
14
15
1.0940
Yes
0000XX
4059495492650
31.12.2099
98% availability of produ...
21064-060155
21064-060155
25
17.0
16.5
60
59.5
7
M4
4.3
8.0
34
0
34
34
10
10
10
10
155
50
5.5
1.6
3.2
M4
M3
M4
0.02
0.02
690
23
23
34
1.6230
Yes
0000XX
4059495492667
31.12.2099
98% availability of produ...
21064-075080
21064-075080
32
20.0
22.0
75
74.5
10
M5
5.3
10.0
62
62
25
50
4
4
6
4
80
60
5.5
2.1
4.1
M5
M4
M5
0.02
0.02
650
10
18
15
0.1000
Yes
0000XX
4059495492674
31.12.2099
98% availability of produ...
21064-075105
21064-075105
32
20.0
22.0
75
74.5
10
M5
5.3
10.0
62
62
25
50
4
4
6
6
105
60
5.5
2.1
4.1
M5
M4
M5
0.02
0.02
720
18
26
27
1.7310
Yes
0000XX
4059495492681
31.12.2099
98% availability of produ...
21064-075130
21064-075130
32
20.0
22.0
75
74.5
10
M5
5.3
10.0
62
62
50
50
4
4
6
6
130
60
5.5
2.1
4.1
M5
M4
M5
0.02
0.02
850
29
33
42
2.1160
Yes
0000XX
4059495492698
31.12.2099
98% availability of produ...
21064-100110
21064-100110
40
27.5
28.0
100
99.5
10
M5
5.3
10.0
86
86
25
50
4
4
6
6
110
86
8.0
2.1
4.1
M6
M6
M5
0.02
0.02
1740
43
59
63
2.9130
Yes
0000XX
4059495492704
31.12.2099
98% availability of produ...
21064-100160
21064-100160
40
27.5
28.0
100
99.5
10
M5
5.3
10.0
86
86
50
50
4
4
6
6
160
86
8.0
2.1
4.1
M6
M6
M6
0.02
0.02
1190
37
79
68
4.2500
Yes
0000XX
4059495492711
31.12.2099
98% availability of produ...
21064-100210
21064-100210
40
27.5
28.0
100
99.5
10
M5
5.3
10.0
86
86
50
50
6
6
8
10
210
86
8.0
2.1
4.1
M6
M6
M6
0.03
0.03
1450
60
99
105
0.1000
Yes
0000XX
4059495492728
31.12.2099
98% availability of produ...
21064-100260
21064-100260
40
27.5
28.0
100
99.5
10
M5
5.3
10.0
86
86
50
50
6
6
10
10
260
86
8.0
2.1
4.1
M6
M6
M6
0.03
0.03
1730
89
119
151
0.1000
Yes
0000XX
4059495492735
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청