Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21322 - Roller guide carriage steel
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Roller guide rail
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rollenfuehrungsschienen/21322_3.prj},{NB=21322-18070},{GR=18},{A1=52},{A2=20},{B=16.0},{B1=18},{B2=17.00},{E=9.0},{E1=25},{H=16.5},{H1=7.2},{L=78},{L1=70},{C=1530},{C0Y=820},{MZ=8.2},{GEW=0.0963},{EAN=4059495626956},{NDM=5.0},{TYP=1.000},{SW1=3.0},{SW2=8.0},{XA=34.8},{XB=3.8},{XC=4.3},{XD=3.40},{XE=5.1},{XF=5.7},{XG=13.9},{XH=12.2},{XI=0.3},{XJ=9.3},{XK=11.8},{XL=10.8},{XM=8.0},{XN=7.6},{XO=0.8},{XP=15.0},{XQ=1.6},{XR=4.0},{XS=1.7},{XT=6.0},{XU=3.4},{XV=0.2},{XW=8.150},{XX=5.8},{XY=3.8},{XZ=0.5},{XA1=69.0},{XB1=11.5},{XC1=0.2},{XD1=1.4},{XE1=0.200},{XG1=13.400},{XH1=1.100},{XI1=6.100},{XJ1=8.300},{XK1=11.500},{XL1=1.500},{XM1=13.600},{XN1=2.500},{XO1=1.500},{XP1=0.100},{XQ1=7.200},{XR1=110.600},{XS1=7.900},{XT1=1.300}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A1
distance
[mm]
A2
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
D
thread
[mm]
E
distance
[mm]
E1
distance
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
Length
[mm]
C
C dynamic
[N]
C0Y
[N]
C0Z
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21322-18070
21322-18070
18
52
20
16.0
18
17.00
M5
9.0
25
16.5
7.2
78
70
1530
820
260
1.5
4.7
8.2
0.0963
Yes
84832080
4059495626956
31.12.2099
98% availability of produ...
21322-28097
21322-28097
28
78
35
24.9
28
26.45
M5
9.5
31
24.0
9.7
108
97
4260
2170
640
6.2
16
27.2
0.2256
Yes
84832080
4059495626963
31.12.2099
98% availability of produ...
21322-43139
21322-43139
43
114
55
39.5
43
41.25
M8
12.5
42
37.0
14.5
150
139
12280
5500
1570
23.6
60
104.5
0.8000
Yes
84832080
4059495626970
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청