Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21806 - Bullseye levels in round frame
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Level vials
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/libellen/21806.prj},{NB=21806-1301530},{BEST=21806-1301530},{FORM=A},{AUSF=-},{D1=30},{D2=21},{D4=-},{H=15.0},{H1=-},{EMPF=30'},{GEW=0.0325},{BS=Infotext},{ROHS=Yes},{ZTN=90319091},{EAN=4059495336329},{FILTER=KIPP,NORELEM},{NDM=0.000},{XA=1.300},{XB=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D4
thread
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
EMPF
Sensitivity
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21806-1140930
21806-1140930
A
-
14
10
-
9.5
-
30'
0.0047
Yes
90319091
4059495336299
31.12.2099
98% availability of produ...
21806-1181130
21806-1181130
A
-
18
12
-
11.0
-
30'
0.0096
Yes
90319091
4059495336305
31.12.2099
98% availability of produ...
21806-1201230
21806-1201230
A
-
20
14
-
12.0
-
30'
0.0091
Yes
90319091
4059495336312
31.12.2099
98% availability of produ...
21806-1301530
21806-1301530
A
-
30
21
-
15.0
-
30'
0.0325
Yes
90319091
4059495336329
31.12.2099
98% availability of produ...
21806-2140730
21806-2140730
B
with threaded pin
14
10
M 4
7.5
5
30'
0.0049
Yes
90319091
4059495336336
31.12.2099
98% availability of produ...
21806-2181230
21806-2181230
B
with threaded pin
18
12
M 6
12.0
5
30'
0.0123
Yes
90319091
4059495336343
31.12.2099
98% availability of produ...
21806-2201230
21806-2201230
B
with threaded pin
20
14
M 5
12.0
8
30'
0.0134
Yes
90319091
4059495336350
31.12.2099
98% availability of produ...
21806-2301530
21806-2301530
B
with threaded pin
30
21
M 8
15.0
10
30'
0.0423
Yes
90319091
4059495336367
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청