Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
42208 - UNILOCK clamping pin size 80 mm
norelem
Clamping technology
42000 5-axis module clamping system 138 5-axis module clamping system 50 5-axis module clamping system 80 Zero-point clamping systems
Zero-point clamping systems
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_42000/nullpunkt_spannsysteme/42208.prj},{NB=42208-240180512},{BEST=42208-240180512},{FORM=B},{D=18},{D1=M12},{D2=16.5},{D3=10.3},{H=5},{T=10.5},{SW=10},{GEW=0.2000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059495428826},{FILTER=KIPP,NORELEM,},{NDM=12.000},{XA=17.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
D1
thread
[mm]
D2
Diameter
[kg]
D3
Diameter
[mm]
H
height
[mm]
T
depth
[mm]
SW
Width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
42208-140160512
42208-140160512
A
16
M12
16.5
10.3
5
10.5
10
0.2252
Yes
84662080
4059495489452
31.12.2099
98% Warenverfügbarkeit. N...
42208-140180512
42208-140180512
A
18
M12
16.5
10.3
5
10.5
10
0.2292
Yes
84662080
4059495489469
31.12.2099
98% Warenverfügbarkeit. N...
42208-140220516
42208-140220516
A
22
M16
18.5
14.2
5
12.5
17
0.2048
Yes
84662080
4059495489483
31.12.2099
98% Warenverfügbarkeit. N...
42208-140250512
42208-140250512
A
25
M12
16.5
10.3
5
10.5
10
0.2355
Yes
84662080
4059495489506
31.12.2099
98% Warenverfügbarkeit. N...
42208-140250516
42208-140250516
A
25
M16
18.5
14.2
5
12.5
17
0.2097
Yes
84662080
4059495489513
31.12.2099
98% Warenverfügbarkeit. N...
42208-240160512
42208-240160512
B
16
M12
16.5
10.3
5
10.5
10
0.2241
Yes
84662080
4059495428802
31.12.2099
98% Warenverfügbarkeit. N...
42208-240180512
42208-240180512
B
18
M12
16.5
10.3
5
10.5
10
0.2000
Yes
84662080
4059495428826
31.12.2099
98% Warenverfügbarkeit. N...
42208-240220516
42208-240220516
B
22
M16
18.5
14.2
5
12.5
17
0.2045
Yes
84662080
4059495489551
31.12.2099
98% Warenverfügbarkeit. N...
42208-240250512
42208-240250512
B
25
M12
16.5
10.3
5
10.5
10
0.2349
Yes
84662080
4059495489575
31.12.2099
98% Warenverfügbarkeit. N...
42208-240250516
42208-240250516
B
25
M16
18.5
14.2
5
12.5
17
0.2084
Yes
84662080
4059495489582
31.12.2099
98% Warenverfügbarkeit. N...
42208-340160512
42208-340160512
C
16
M12
16.5
10.3
5
10.5
10
0.2286
Yes
84662080
4059495428819
31.12.2099
98% Warenverfügbarkeit. N...
42208-340180512
42208-340180512
C
18
M12
16.5
10.3
5
10.5
10
0.2265
Yes
84662080
4059495428833
31.12.2099
98% Warenverfügbarkeit. N...
42208-340220516
42208-340220516
C
22
M16
18.5
14.2
5
12.5
17
0.2043
Yes
84662080
4059495489629
31.12.2099
98% Warenverfügbarkeit. N...
42208-340250512
42208-340250512
C
25
M12
16.5
10.3
5
10.5
10
0.2353
Yes
84662080
4059495489643
31.12.2099
98% Warenverfügbarkeit. N...
42208-340250516
42208-340250516
C
25
M16
18.5
14.2
5
12.5
17
0.2096
Yes
84662080
4059495489650
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청