Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
42208-05 - UNILOCK compensation clamping bolt system size 80 mm
norelem
Clamping technology
42000 5-axis module clamping system 138 5-axis module clamping system 50 5-axis module clamping system 80 Zero-point clamping systems
Zero-point clamping systems
Powered by
CAD모델 선택
{norelem/spanntechnik/gruppe_42000/nullpunkt_spannsysteme/42208-05_asmtab.prj},{NB=42208-05-1402503101},{BEST=42208-05-1402503101},{FORM=A},{D=39.5},{D1=25},{G=M10},{H=35.1},{H1=14},{H2=2.9},{H3=3.5},{H4=18},{H5=23},{GEW=0.3000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059495941363},{FILTER=NORELEM,KIPP},{NDM=16.000},{NDM1=10.000},{DX=25},{D1X=M16},{D2=18.5},{D3=14.2},{HX=5},{T=12.5},{SW=17},{XA=9.000},{PPATH=42208-05_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Durchmesser
[mm]
D1
Durchmesser
[mm]
G
Geinde
[mm]
H
Höhe
[mm]
H1
Höhe
[mm]
H2
Höhe
[mm]
H3
Höhe
[mm]
H4
Höhe
[mm]
H5
Höhe
[mm]
GEW
Gewicht ca.
[kg]
INFO
Technische Hinweise
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarifnummer
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
DX
Durchmesser
[mm]
D1X
Gewinde
[mm]
D2
Durchmesser
[kg]
D3
Durchmesser
[mm]
HX
Höhe
[mm]
T
Tiefe
[mm]
SW
Schlüsselweite
[mm]
XA
[mm]
PPATH
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
42208-05-1402503101
42208-05-1402503101
A
39.5
25
M10
35.1
14
2.9
3.5
18
23
0.3000
Info
Yes
84662080
4059495941363
25
M16
18.5
14.2
5
12.5
17
9.000
42208-05_schb.prj
31.12.2099
98% Warenverfügbarkeit. N...
42208-05-1402503102
42208-05-1402503102
B
39.5
25
M10
35.1
14
2.9
3.5
18
23
0.3000
Info
Yes
84662080
4059495941370
25
M16
18.5
14.2
5
12.5
17
9.000
42208-05_schb.prj
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청