Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95026 - Swivel and fixed castors steel plate, with soft rubber tyres
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95026.prj},{NB=95026-101250400},{ROT1=360},{VERS=2.000},{AX=40},{B=40},{B1=85},{B2=60},{B3=55},{D=125},{D1=9},{H=150},{L=100},{L1=80},{L2X=76},{RX=102.500},{TFK=150},{GEW=0.8600},{EAN=4059495495620},{TYP=2},{TYP1=1},{XA=21.700},{C=45.000},{XB=36.500},{CD=15.000},{XC=71.500},{XD=10.000},{XE=11.000},{XF=2.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=15.500},{XK=4.800},{XL=16.000},{XM=32.000},{XN=63.000},{XO=0.000},{XP=36.500},{XR=31.000},{XS=3.500},{XT=15.000},{XW=23.500},{XU=48.500},{XX=75.000},{XA1=89.000},{XB1=99.500},{XC1=29.500},{XD1=50.000},{XE1=5.500},{XF1=67.500},{XG1=73.500},{XH1=70.000},{XI1=75.500},{XJ1=0.000},{XK1=41.500},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{XP1=0.000},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
Length
[mm]
B3
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
R
Length
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95026-101000401
95026-101000401
Fixed Castor
Kugellager
-
40
85
60
55
100
9
125
100
80
76
-
150
0.6700
Yes
83022000
4059495495569
31.12.2099
98% Warenverfügbarkeit. N...
95026-101250401
95026-101250401
Fixed Castor
Kugellager
-
40
85
60
55
125
9
150
100
80
76
-
150
0.8200
Yes
83022000
4059495495576
31.12.2099
98% Warenverfügbarkeit. N...
95026-101500401
95026-101500401
Fixed Castor
Kugellager
-
40
110
80
75
150
11
190
140
105
-
-
280
2.2100
Yes
83022000
4059495495583
31.12.2099
98% Warenverfügbarkeit. N...
95026-101600501
95026-101600501
Fixed Castor
Kugellager
-
50
110
80
75
160
11
195
140
105
-
-
300
2.3400
Yes
83022000
4059495495590
31.12.2099
98% Warenverfügbarkeit. N...
95026-102000501
95026-102000501
Fixed Castor
Kugellager
-
50
110
80
75
200
11
235
140
105
-
-
300
2.7300
Yes
83022000
4059495495606
31.12.2099
98% Warenverfügbarkeit. N...
95026-10100040
95026-10100040
Swivel Castor
Kugellager
36
40
85
60
55
100
9
125
100
80
76
86
150
0.7400
Yes
83022000
4059495495613
31.12.2099
98% Warenverfügbarkeit. N...
95026-10125040
95026-10125040
Swivel Castor
Kugellager
40
40
85
60
55
125
9
150
100
80
76
102.5
150
0.8600
Yes
83022000
4059495495620
31.12.2099
98% Warenverfügbarkeit. N...
95026-10150040
95026-10150040
Swivel Castor
Kugellager
54
40
110
80
75
150
11
190
140
105
-
129
280
2.2400
Yes
83022000
4059495495637
31.12.2099
98% Warenverfügbarkeit. N...
95026-10160050
95026-10160050
Swivel Castor
Kugellager
54
50
110
80
75
160
11
195
140
105
-
134
300
2.3400
Yes
83022000
4059495495644
31.12.2099
98% Warenverfügbarkeit. N...
95026-10200050
95026-10200050
Swivel Castor
Kugellager
54
50
110
80
75
200
11
235
140
105
-
154
300
2.7300
Yes
83022000
4059495495651
31.12.2099
98% Warenverfügbarkeit. N...
95026-101000402
95026-101000402
Swivel Castor with stop-f...
Kugellager
36
40
85
60
55
100
9
125
100
80
76
86
150
0.8500
Yes
83022000
4059495495668
31.12.2099
98% Warenverfügbarkeit. N...
95026-101250402
95026-101250402
Swivel Castor with stop-f...
Kugellager
40
40
85
60
55
125
9
150
100
80
76
102.5
150
1.0000
Yes
83022000
4059495495675
31.12.2099
98% Warenverfügbarkeit. N...
95026-101500402
95026-101500402
Swivel Castor with stop-f...
Kugellager
54
40
110
80
75
150
11
190
140
105
-
129
280
2.6400
Yes
83022000
4059495495682
31.12.2099
98% Warenverfügbarkeit. N...
95026-101600502
95026-101600502
Swivel Castor with stop-f...
Kugellager
54
50
110
80
75
160
11
195
140
105
-
134
300
2.7400
Yes
83022000
4059495495699
31.12.2099
98% Warenverfügbarkeit. N...
95026-102000502
95026-102000502
Swivel Castor with stop-f...
Kugellager
54
50
110
80
75
200
11
235
140
105
-
154
300
3.2500
Yes
83022000
4059495495705
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청