Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95150 - Ball transfer units with steel housing
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Ball transfer units
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/kuglerollen/95150.prj},{NB=95150-215},{BEST=95150-215},{TYP=C},{AUSF=Deckel und Gehäuse verzinkt, Kugeln aus Edelstahl},{DK=15.8},{D=24 ±0,065},{DX=24.0},{D1=31},{H=21.0},{H1=9.5},{H1X=9.5},{H2=2.8},{H3=6.3},{C=600},{GEW=0.0380},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=83022000},{EAN=4059495273792},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
Surface finish
ⁿ/ₐ
DK
diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
95150-115
95150-115
B
cap and housing galvanize...
15.8
24 ±0,065
31
21.0
9.5
2.8
600
0.0425
Yes
83022000
4059495273754
31.12.2099
98% Warenverfügbarkeit. N...
95150-122
95150-122
B
cap and housing galvanize...
22.2
36 ±0,080
45
30.0
9.8
2.8
1600
0.1294
Yes
83022000
4059495273761
31.12.2099
98% Warenverfügbarkeit. N...
95150-130
95150-130
B
cap and housing galvanize...
30.0
45 ±0,080
55
37.0
13.8
4.0
3000
0.2716
Yes
83022000
4059495273778
31.12.2099
98% Warenverfügbarkeit. N...
95150-145
95150-145
B
cap and housing galvanize...
44.5
62 ±0,095
75
53.5
19
4.0
6100
0.7193
Yes
83022000
4059495273785
31.12.2099
98% Warenverfügbarkeit. N...
95150-215
95150-215
C
cap and housing galvanize...
15.8
24 ±0,065
31
21.0
9.5
2.8
600
0.0380
Yes
83022000
4059495273792
31.12.2099
98% Warenverfügbarkeit. N...
95150-222
95150-222
C
cap and housing galvanize...
22.2
36 ±0,080
45
30.0
9.8
2.8
1600
0.1300
Yes
83022000
4059495273808
31.12.2099
98% Warenverfügbarkeit. N...
95150-230
95150-230
C
cap and housing galvanize...
30.0
45 ±0,080
55
37.0
13.8
4.0
3000
0.2695
Yes
83022000
4059495273815
31.12.2099
98% Warenverfügbarkeit. N...
95150-245
95150-245
C
cap and housing galvanize...
44.5
62 ±0,095
75
53.5
19
4.0
6100
0.7200
Yes
83022000
4059495273822
31.12.2099
98% Warenverfügbarkeit. N...
95150-315
95150-315
D
cap, housing and balls st...
15.8
24 ±0,065
31
21.0
9.5
2.8
380
0.0406
Yes
83022000
4059495273839
31.12.2099
98% Warenverfügbarkeit. N...
95150-322
95150-322
D
cap, housing and balls st...
22.2
36 ±0,080
45
30.0
9.8
2.8
1000
0.1270
Yes
83022000
4059495273846
31.12.2099
98% Warenverfügbarkeit. N...
95150-330
95150-330
D
cap, housing and balls st...
30.0
45 ±0,080
55
37.0
13.8
4.0
2000
0.2724
Yes
83022000
4059495273853
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청