Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
09117 - Magnets deep pot with threaded pin NdFeB, rubber magnetic face
norelem
Flexible standard component system
09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw magnets Other magnets Deep pot magnets
Deep pot magnets
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_09000/stabgreifer_topfmagnete/09117.prj},{NB=09117-1306},{BEST=09117-1306},{D=13},{H=16},{D1=M6},{L=10},{SW=11},{HAFTKRAFT=15},{GEW=0.0155},{BS=Infotext},{ROHS=Yes},{ZTN=85051100},{EAN=4059495440125},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=4.000},{NDM=6.0},{ZGT=Haftfläche},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
H
height
[mm]
D1
thread
[mm]
L
Length
[mm]
SW
Schlüsselwiete
[mm]
HAFTKRAFT
Magnetic force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
09117-1306
09117-1306
13
16
M6
10
11
15
0.0155
Yes
85051100
4059495440125
31.12.2099
98% Warenverfügbarkeit. N...
09117-1608
09117-1608
16
18
M8
12
13
23
0.0272
Yes
85051100
4059495440132
31.12.2099
98% Warenverfügbarkeit. N...
09117-2010
09117-2010
20
20
M10
14
17
46
0.0496
Yes
85051100
4059495440149
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청