Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
09065 - Magnets shallow pot with thread hard ferrite
norelem
Flexible standard component system
09000 Shallow pot magnets Rubber-coated magnets Pinboard magnets Raw magnets Other magnets Deep pot magnets
Shallow pot magnets
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_09000/flachgreifer_flachtopfmagnete/09065.prj},{NB=09065-03},{BEST=09065-03},{FORM=B},{D=16 ± 0.15},{D1=6},{D2=M 3},{H=4.5},{H1=11.5},{L=7},{T=5},{N=18},{GEW=0.0062},{INFO=Info},{BM=-},{BS=Infotext},{ROHS=Yes},{ZTN=85051930},{EAN=4059495217055},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=3.000},{XA=16.000},{ZGT=Haftfläche},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
diameter
[mm]
D2
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
T
[mm]
N
Magnetic force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
09065-21
09065-21
A
10 ± 0.15
M 3
4.5
11.5
7
5
4
0.0021
Yes
85051100
4059495217154
31.12.2099
98% Warenverfügbarkeit. N...
09065-22
09065-22
A
13 ± 0.15
M 3
4.5
11.5
7
5
10
0.0033
Yes
85051100
4059495217161
31.12.2099
98% Warenverfügbarkeit. N...
09065-23
09065-23
A
16 ± 0.15
M 3
4.5
11.5
7
5
18
0.0046
Yes
85051100
4059495217178
31.12.2099
98% Warenverfügbarkeit. N...
09065-24
09065-24
A
20 ± 0.15
M 3
6.0
13.0
7
5
30
0.0098
Yes
85051930
4059495217185
31.12.2099
98% Warenverfügbarkeit. N...
09065-25
09065-25
A
25 ± 0.15
M 4
7.0
15.0
8
6
40
0.0185
Yes
85051100
4059495217192
31.12.2099
98% Warenverfügbarkeit. N...
09065-26
09065-26
A
32 ± 0.20
M 4
7.0
15.0
8
6
80
0.0296
Yes
85051100
4059495217208
31.12.2099
98% Warenverfügbarkeit. N...
09065-01
09065-01
B
10 ± 0.15
M 3
4.5
11.5
7
5
4
0.0050
Yes
85051930
4059495217031
31.12.2099
98% Warenverfügbarkeit. N...
09065-02
09065-02
B
13 ± 0.15
M 3
4.5
11.5
7
5
10
0.0042
Yes
85051930
4059495217048
31.12.2099
98% Warenverfügbarkeit. N...
09065-03
09065-03
B
16 ± 0.15
M 3
4.5
11.5
7
5
18
0.0062
Yes
85051930
4059495217055
31.12.2099
98% Warenverfügbarkeit. N...
09065-04
09065-04
B
20 ± 0.15
M 3
6.0
13.0
7
5
30
0.0107
Yes
85051930
4059495217062
31.12.2099
98% Warenverfügbarkeit. N...
09065-05
09065-05
B
25 ± 0.15
M 4
7.0
15.0
8
6
40
0.0196
Yes
85051930
4059495217079
31.12.2099
98% Warenverfügbarkeit. N...
09065-06
09065-06
B
32 ± 0.20
M 4
7.0
15.0
8
6
80
0.0309
Yes
85051930
4059495217086
31.12.2099
98% Warenverfügbarkeit. N...
09065-07
09065-07
B
40 ± 0.20
M 5
8.0
18.0
10
8
125
0.0589
Yes
85051930
4059495217093
31.12.2099
98% Warenverfügbarkeit. N...
09065-08
09065-08
B
50 ± 0.20
M 6
10.0
22.0
12
10
220
0.1091
Yes
85051930
4059495217109
31.12.2099
98% Warenverfügbarkeit. N...
09065-09
09065-09
B
63 ± 0.20
M 8
14.0
30.0
16
14
350
0.2384
Yes
85051930
4059495217116
31.12.2099
98% Warenverfügbarkeit. N...
09065-10
09065-10
B
80 ± 0.25
M 10
18.0
34.0
16
14
600
0.4844
Yes
85051930
4059495217123
31.12.2099
98% Warenverfügbarkeit. N...
09065-11
09065-11
B
99 ± 0.25
M 12
22.0
42.0
20
17
900
0.9546
Yes
85051930
4059495217130
31.12.2099
98% Warenverfügbarkeit. N...
09065-12
09065-12
B
125 ± 0.25
M 14
26.0
50.0
24
20
1300
1.5400
Yes
85051930
4059495217147
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청