Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07073 - Slot nuts twist-in, keyed Type I
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
T-slot nuts
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/nutensteine/07073.prj},{NB=07073-0803},{BEST=07073-0803},{TYP=I},{NUTB=8},{FORM=B},{D=M3},{B=13.7},{B1=7.8},{H=7.2},{H1=1.75},{H2=0.8},{L=22},{GEW=0.0109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495299334},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=3.0},{XA=5.0},{XB=7.500},{XC=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
NUTB
slot width
[mm]
FORM
Form
ⁿ/ₐ
D
thread
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07073-0604
07073-0604
I
6
A
M4
10.5
6.5
6.9
1.00
0.6
17
0.0052
Yes
84662080
4059495299303
31.12.2099
98% Warenverfügbarkeit. N...
07073-0605
07073-0605
I
6
A
M5
10.5
6.5
6.9
1.00
0.6
17
0.0049
Yes
84662080
4059495299310
31.12.2099
98% Warenverfügbarkeit. N...
07073-0606
07073-0606
I
6
A
M6
10.5
6.5
6.9
1.00
0.6
17
0.0045
Yes
84662080
4059495299327
31.12.2099
98% Warenverfügbarkeit. N...
07073-0803
07073-0803
I
8
B
M3
13.7
7.8
7.2
1.75
0.8
22
0.0109
Yes
84662080
4059495299334
31.12.2099
98% Warenverfügbarkeit. N...
07073-0804
07073-0804
I
8
B
M4
13.7
7.8
7.2
1.75
0.8
22
0.0106
Yes
84662080
4059495299341
31.12.2099
98% Warenverfügbarkeit. N...
07073-0805
07073-0805
I
8
B
M5
13.7
7.8
7.2
1.75
0.8
22
0.0101
Yes
84662080
4059495299358
31.12.2099
98% Warenverfügbarkeit. N...
07073-0806
07073-0806
I
8
B
M6
13.7
7.8
7.2
1.75
0.8
22
0.0102
Yes
84662080
4059495299365
31.12.2099
98% Warenverfügbarkeit. N...
07073-0808
07073-0808
I
8
B
M8
13.7
7.8
7.2
1.75
0.8
22
0.0088
Yes
84662080
4059495299372
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청